Harmony - Plastic maintaining clamp - for miniature relay socket RXZ
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Harmony - Plastic maintaining clamp - for miniature relay socket RXZ
Incl. Tax
Incl. Tax
Description
This Harmony RXZ maintaining clamp has a plastic body. It is compatible with socket RXZ with 2 C/O, 3 C/O and 4 C/O. This mounting accessory is ideal to secure the relay socket in place. It can be matched with any relay socket from RXZ range. 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0
Product Details
Net weight | 0.005 kg |
---|---|
Product or Component Type | maintaining clamp |
Sale Per Indivisible Quantity | 10 |
Range of Product | Harmony Electromechanical Relays |
Product Compatibility | socket RXZ (2 C/O) socket RXZ (3 C/O) socket RXZ (4 C/O) |
Accessory / Separate Part Category | mounting accessory |
Product destination | RXM relay |
Length | 10 |
Product Or Component Type | maintaining clamp |
5 | |
Accessory material | plastic |
Brand | Schneider Electric |
Product Hover Image | /r/x/rxzr335.jpg |