Schneider Electric Harmony K2 cam switch - 1 pole - 45° - 20 A - screw mounting

K2A001ALH
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony K2 cam switch/selector switch has 1 pole (1P). It also has a rating of 20A, a screw clamp mounting mode and a metallic color with black marking. It has "0 - 1" marking to indicate the position of the switch. This metal head cam switch/selector switch is designed to meet most industrial and process control application thanks to a compact size, an easy integration with 16mm and 22mm diameter units and has several selection functions. It has a 45 degree between its switching positions.


Promotional video:

Product Details

Weight (in Kg) 0.1259
Net weight 0.103 kg
Product or Component Type complete cam switch
CAD overall depth 77 mm
CAD Overall Width 45 mm
Component Name K2
Contact Operation slow-break
[Ithe] Conventional Enclosed Thermal Current 16 A
CAD Overall Height 45 mm
Mechanical Durability 1000000 cycles
Positive Opening with
Protective Treatment TC
Short-circuit Protection 20 A cartridge fuse, type gG
Type Of Operator black handle, length = 35 mm
Poles Description 1P
Cam Switch Function switch
Cam Switch Head Type with front plate 45 x 45 mm
Off Position with Off position
Presentation Of Legend with metallic legend, 0 - 1 black marking
Return without
Short-Circuit Current 10000 A
Switching Angle 45 °
Switching Positions right: 0° - 45°
Ambient air temperature for operation -25-55 °C
[ui] Rated Insulation Voltage 690 V (pollution degree 3) conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 4 kV in isolating function
Ambient air temperature for storage -40-70 °C
Compatibility code K2A
Electrical Durability 200000 cycles AC-23
Fixing Mode multifixing
IP degree of protection IP40 conforming to IEC 529
Overvoltage Category class II conforming to IEC 536
Range of Product Harmony K
Shock Resistance 30 gn conforming to IEC 68-2-27
Standards EN/IEC 60947-3 for power circuit
Vibration Resistance 5 gn conforming to IEC 68-2-6 (f = 10-150 Hz)
[Ith] Conventional Free Air Thermal Current 20 A
Electrical Connection captive screw clamp terminals flexible, clamping capacity: 2 x 1.5 mm²
Maximum Operating Rate 2.5 cyc/mn AC-21
Rotary Handle Padlocking without
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Harmony K2 cam switch - 1 pole - 45° - 20 A - screw mounting
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.