calcPageSize())"
/>
calcActive())">
Harmony K2 cam changeover switch - 3-pole - 45° - 20 A - screw mounting
K2F003ULH
Rp 1.368.880
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
K2F003ULH
Harmony K2 cam changeover switch - 3-pole - 45° - 20 A - screw mounting
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony K2 cam changeover switch - 3-pole - 45° - 20 A - screw mounting
Rp 1.368.880
Product Details
| Weight (in Kg) | 0.17731 |
|---|---|
| Net weight | 0.17 kg |
| Product or Component Type | complete cam switch |
| CAD overall depth | 97 mm |
| CAD Overall Width | 45 mm |
| Component Name | K2 |
| Contact Operation | slow-break |
| [Ithe] Conventional Enclosed Thermal Current | 16 A |
| CAD Overall Height | 45 mm |
| Mechanical Durability | 1000000 cycles |
| Positive Opening | with |
| Protective Treatment | TC |
| Short-circuit Protection | 20 A cartridge fuse, type gG |
| Type Of Operator | black handle, length = 35 mm |
| Poles Description | 3P |
| Cam Switch Function | changeover switch |
| Cam Switch Head Type | with front plate 45 x 45 mm |
| Off Position | with Off position |
| Presentation Of Legend | with metallic legend, 2 - 0 - 1 black marking |
| Product Mounting | front mounting |
| Return | without |
| Short-Circuit Current | 10000 A |
| Switching Angle | 45 ° |
| Switching Positions | right: 0° - 45° |
| Ambient air temperature for operation | -25-55 °C |
| [ui] Rated Insulation Voltage | 690 V (pollution degree 3) conforming to IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 4 kV in isolating function |
| Ambient air temperature for storage | -40-70 °C |
| Compatibility code | K2F |
| Electrical Durability | 200000 cycles AC-23 |
| Fixing Mode | multifixing |
| IP degree of protection | IP40 conforming to IEC 529 |
| Range of Product | Harmony K |
| Shock Resistance | 30 gn conforming to IEC 68-2-27 |
| Standards | EN 60947-3 for power circuit |
| Vibration Resistance | 5 gn conforming to IEC 68-2-6 (f = 10-150 Hz) |
| Electrical Shock Protection Class | class II conforming to IEC 536 |
| [Ith] Conventional Free Air Thermal Current | 20 A |
| Electrical Connection | captive screw clamp terminals flexible, clamping capacity: 2 x 1.5 mm² |
| Maximum Operating Rate | 2.5 cyc/mn AC-21 |
| Rotary Handle Padlocking | without |
| Length | 11 |
| Width | 6.5 |
| Brand | Schneider Electric |
| Height | 6.5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account