Weight (in Kg) |
0.15525 |
Net weight |
0.14 kg |
Product or Component Type |
complete cam switch |
CAD overall depth |
87 mm |
CAD Overall Width |
45 mm |
Component Name |
K2 |
Contact Operation |
slow-break |
[Ithe] Conventional Enclosed Thermal Current |
16 A |
CAD Overall Height |
45 mm |
Mechanical Durability |
1000000 cycles |
Positive Opening |
with |
Protective Treatment |
TC |
Short-circuit Protection |
20 A cartridge fuse, type gG |
Type Of Operator |
black handle, length = 35 mm |
Poles Description |
2P |
Cam Switch Function |
changeover switch |
Cam Switch Head Type |
with front plate 45 x 45 mm |
Off Position |
with Off position |
Presentation Of Legend |
with metallic legend, 2 - 0 - 1 black marking |
Product Mounting |
front mounting |
Return |
without |
Short-Circuit Current |
10000 A |
Switching Angle |
45 ° |
Switching Positions |
left: 0° - 315° |
Ambient air temperature for operation |
-25-55 °C |
[ui] Rated Insulation Voltage |
690 V (pollution degree 3) conforming to IEC 60947-1 |
[Uimp] rated impulse withstand voltage |
4 kV in isolating function |
Ambient air temperature for storage |
-40-70 °C |
Compatibility code |
K2D |
Electrical Durability |
200000 cycles AC-23 |
Fixing Mode |
multifixing |
IP degree of protection |
IP40 conforming to IEC 529 |
Range of Product |
Harmony K |
Shock Resistance |
30 gn conforming to IEC 68-2-27 |
Standards |
EN 60947-3 for power circuit |
Vibration Resistance |
5 gn conforming to IEC 68-2-6 (f = 10-150 Hz) |
Electrical Shock Protection Class |
class II conforming to IEC 536 |
[Ith] Conventional Free Air Thermal Current |
20 A |
Electrical Connection |
captive screw clamp terminals flexible, clamping capacity: 2 x 1.5 mm² |
Maximum Operating Rate |
2.5 cyc/mn AC-21 |
Rotary Handle Padlocking |
without |
Length |
87 |
|
45 |
Brand |
Schneider Electric |