
Harmony K1, K2, Cam voltmeter switch, 3L and 3LN, 45°, 12 A, screw mounting
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Harmony K1, K2, Cam voltmeter switch, 3L and 3LN, 45°, 12 A, screw mounting
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 0.17 kg |
---|---|
Product or Component Type | complete cam switch |
CAD overall depth | 97 mm |
CAD Overall Width | 45 mm |
Component Name | K1 |
Contact Operation | slow-break |
CAD Overall Height | 45 mm |
Mechanical Durability | 1000000 cycles |
Positive Opening | with |
Protective Treatment | TC |
Short-circuit Protection | 16 A cartridge fuse, type gG |
Type Of Operator | black handle, length = 35 mm |
Cam Switch Function | voltmeter switch |
Cam Switch Head Type | with front plate 45 x 45 mm |
Off Position | with Off position |
Presentation Of Legend | with metallic legend, 0 - L1N - L2N - L3N - L1L2 - L2L3 - L3L1 black marking |
Return | without |
Short-Circuit Current | 10000 A |
Switching Positions | left: 0° - 315° - 270° - 225°,right: 0° - 45° - 90° - 135° |
Compatibility code | K1F |
Electrical Durability | 1000000 cycles AC-15,1000000 cycles AC-21,500000 cycles AC-23,500000 cycles AC-3 |
Fixing Mode | multifixing |
IP degree of protection | IP40 conforming to IEC 529,IP40 conforming to NF C 20-010 |
Overvoltage Category | class II conforming to IEC 536,class II conforming to NF C 20-030 |
Range of Product | Harmony K |
Shock Resistance | 30 gn conforming to IEC 68-2-27 |
Standards | EN 60947-3 for power circuit,EN 60947-5-1 for control circuit,IEC 60947-3 for power circuit,IEC 60947-5-1 for control circuit,CENELEC EN 50013 |
Rotary Handle Padlocking | without |
Mounting location | front |
Length | 97 |
45 | |
Brand | Schneider Electric |