
Harmony K1 cam switch - 1 pole - 45° - 12 A - screw mounting
Description
This K1 single-pole cam switch is ideal for direct control of simple machines, switchboards and control panels, has a rated voltage of 690V AC and a rated current of 12A. It has a square shape and a metallic legend with black marking. It is IP65 and installs with screws. Its high IP allows for handling of panel operations in very dusty and wet environments, including outdoors.
Product Details
Weight (in Kg) | 0.1264 |
---|---|
Net weight | 0.103 kg |
Product or Component Type | complete cam switch |
CAD overall depth | 77 mm |
CAD Overall Width | 45 mm |
Component Name | K1 |
Contact Operation | slow-break |
[Ithe] Conventional Enclosed Thermal Current | 10 A |
CAD Overall Height | 45 mm |
Mechanical Durability | 1000000 cycles |
Positive Opening | with |
Protective Treatment | TC |
Short-circuit Protection | 16 A cartridge fuse, type gG |
Type Of Operator | black handle, length = 35 mm |
Poles Description | 1P |
[Ie] Rated Operational Current AC | 1.8 A at 690 V AC-3 3 phases conforming to IEC 947-3 |
Cam Switch Function | switch |
Cam Switch Head Type | with front plate 45 x 45 mm |
Off Position | with Off position |
Presentation Of Legend | with metallic legend, 0 - 1 black marking |
Return | without |
Short-Circuit Current | 10000 A |
Switching Angle | 45 ° |
Switching Positions | right: 0° - 45° |
Ambient air temperature for operation | -25-55 °C |
[ui] Rated Insulation Voltage | 690 V (pollution degree 3) conforming to IEC 60947-1 |
[Uimp] rated impulse withstand voltage | 4 kV in isolating function |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | K1A |
Electrical Durability | 1000000 cycles AC-15 |
Fixing Mode | multifixing |
IP degree of protection | IP40 conforming to IEC 529 |
Overvoltage Category | class II conforming to IEC 536 |
Range of Product | Harmony K |
Shock Resistance | 30 gn conforming to IEC 68-2-27 |
Standards | EN/IEC 60947-3 for power circuit |
Vibration Resistance | 5 gn conforming to IEC 68-2-6 (f = 10-150 Hz) |
[Ith] Conventional Free Air Thermal Current | 0 |
Electrical Connection | captive screw clamp terminals flexible, clamping capacity: 2 x 1.5 mm² |
Maximum Operating Rate | 8333 cyc/mn AC-15 |
Rated Operational Power In W | 10500 W AC-21, 500...660 V 3 phases conforming to IEC 947-3 |
Rotary Handle Padlocking | without |
Length | 77 |
45 | |
Brand | Schneider Electric |