
Harmony K1 cam changeover switch - 3-pole - 45° - 12 A - screw mounting
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Harmony K1 cam changeover switch - 3-pole - 45° - 12 A - screw mounting
Incl. Tax
Incl. Tax
Product Details
Weight (in Kg) | 0.1764 |
---|---|
Net weight | 0.17 kg |
Product or Component Type | complete cam switch |
CAD overall depth | 97 mm |
CAD Overall Width | 45 mm |
Component Name | K1 |
Contact Operation | slow-break |
[Ithe] Conventional Enclosed Thermal Current | 10 A |
CAD Overall Height | 45 mm |
Mechanical Durability | 1000000 cycles |
Positive Opening | with |
Protective Treatment | TC |
Short-circuit Protection | 16 A cartridge fuse, type gG |
Type Of Operator | black handle, length = 35 mm |
Poles Description | 3P |
[Ie] Rated Operational Current AC | 1.8 A at 690 V AC-3 3 phases conforming to IEC 947-3 |
Cam Switch Function | changeover switch |
Cam Switch Head Type | with front plate 45 x 45 mm |
Off Position | with Off position |
Presentation Of Legend | with metallic legend, 2 - 0 - 1 black marking |
Product Mounting | front mounting |
Return | without |
Short-Circuit Current | 10000 A |
Switching Angle | 45 ° |
Switching Positions | left: 0° - 315° |
Ambient air temperature for operation | -25-55 °C |
[ui] Rated Insulation Voltage | 690 V (pollution degree 3) conforming to IEC 60947-1 |
[Uimp] rated impulse withstand voltage | 4 kV in isolating function |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | K1F |
Electrical Durability | 1000000 cycles AC-15 |
Fixing Mode | multifixing |
IP degree of protection | IP40 conforming to IEC 529 |
Range of Product | Harmony K |
Shock Resistance | 30 gn conforming to IEC 68-2-27 |
Standards | EN 60947-3 for power circuit |
Vibration Resistance | 5 gn conforming to IEC 68-2-6 (f = 10-150 Hz) |
Electrical Shock Protection Class | class II conforming to IEC 536 |
[Ith] Conventional Free Air Thermal Current | 0 |
Electrical Connection | captive screw clamp terminals flexible, clamping capacity: 2 x 1.5 mm² |
Maximum Operating Rate | 2.5 cyc/mn AC-21 |
Rated Operational Power In W | 10500 W AC-21, 500...660 V 3 phases conforming to IEC 947-3 |
Rotary Handle Padlocking | without |
Length | 97 |
45 | |
Brand | Schneider Electric |