Schneider Electric Harmony Easy XA2E yellow flush complete illum push-button - Ø22 - flush - 220V AC - 1NO

XA2EW35M1
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This product is part of the Easy Harmony XA2 range, an offer of Ø 22mm plastic pushbuttons, switches and pilot lights. It is a modular illuminated flush yellow pushbutton. This pushbutton operates with a spring return / impulse mechanism. This illuminated pushbutton with integral LED provides an ergonomic and visual interface for controlling machines. It has 1 NO contact with slow-break operation. This pushbutton has a 220V AC rating. This is a plastic pushbutton with a metallic-look ring design bezel. It is an IP65 rated product and comes with CE, CCC and EAC certification conforming to GB 14048.1, IEC 60947-1, GB 14048.5 and IEC 60947-5-1 standards . It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with screw-clamp connections. It is clearly distinguishable visually at a distance due to its illuminated head and clear color. It is impact resistant, dust resistant, water resistant and vibration resistant making it suitable for operation in harsh environments.


How to video:

Product Details

Weight (in Kg) 0.06
[Ie] Rated Operational Current 0.27 A at 250 V, DC-13, Q600
Net weight 0.064 kg
[us] Rated Supply Voltage 220 V AC 50/60 Hz
Product or Component Type complete illuminated push-button
Contact Operation slow-break
Fixing Center >= 30 x 40 mm (panel) - thickness: 1-5 mm
Mechanical Durability 1500000 cycles
Operator Profile amber flush
Protective Treatment TC
Sale Per Indivisible Quantity 1
Service Life 10000 h
Shape Of Signaling Unit Head round
Short-circuit Protection 10 A gL fuse conforming to IEC 60269-1
Signalling Type steady
Supply Voltage Limits 176-242 V AC
Type Of Operator spring return
Bulb Base BA 9s
Contacts Type and Composition 1 NO
Light Source LED
Mounting Diameter 22 mm
Bezel Material plastic
IK Degree Of Protection IK03 conforming to IEC 60529
Ambient air temperature for operation -25-55 °C
[ui] Rated Insulation Voltage 600 V conforming to IEC 60947-4-1
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-1
Ambient air temperature for storage -40-70 °C
Compatibility code XA2E
Connections - Terminals screw clamp terminals, clamping capacity: 2 x 1.5 mm²
Device short name XA2
Electrical Durability 500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4
Fixing Mode fixing nut recommended torque: 2.2 N.m (Us +/- 10 %)
IP degree of protection IP65
Overvoltage Category class I conforming to IEC 536
Range of Product Easy Harmony XA2
Shock Resistance 70 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Standards IEC 60947-5-1
Tightening Torque 0.8-0.8 N.m
Vibration Resistance 10 gn (f= 40-500 Hz) conforming to IEC 60068-2-6
Depth 79.5 mm
Height 42 mm
width 30 mm
Current Consumption < 20 mA
[Ith] Conventional Free Air Thermal Current 0.416666667
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Harmony Easy XA2E yellow flush complete illum push-button - Ø22 - flush - 220V AC - 1NO
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.