calcPageSize())"
/>
Harmony Easy XA2E round red push-button Ø 22 - flush spring return - 1NC
Incl. Tax
All Sellers
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Harmony Easy XA2E round red push-button Ø 22 - flush spring return - 1NC
Description
This product is part of the Easy Harmony XA2 range, an offer of Ø 22mm plastic pushbuttons, switches and pilot lights. It is a modular flush red pushbutton. This pushbutton operates with a spring return / impulse mechanism. This flush pushbutton provides an ergonomic interface for controlling machines. It has 1 NC contact with slow-break operation. This is a plastic pushbutton with a metallic-look ring design bezel. It is an IP65 rated product and comes with CE, CCC and EAC certification conforming to GB 14048.1, IEC 60947-1, GB 14048.5 and IEC 60947-5-1 standards . It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with screw-clamp connections. It is clearly distinguishable visually at a distance due to its clear color. It is impact resistant, dust resistant, water resistant and vibration resistant making it suitable for operation in harsh environments.
How to video:
Product Details
| Weight (in Kg) | 0.046 |
|---|---|
| [Ie] Rated Operational Current | 3 A at 240 V, AC-15, A600 |
| Net weight | 0.032 kg |
| Product or Component Type | complete push-button |
| Contact Operation | slow-break |
| Electrical Reliability | λ < 10exp(-8) at 24 V |
| Fixing Center | >= 30 x 40 mm (panel) - thickness: 1-5 mm |
| Mechanical Durability | 1500000 cycles |
| Operator Profile | red flush |
| Positive Opening | with NC contact conforming to IEC 60947-5-1 appendix K |
| Protective Treatment | TC |
| Sale Per Indivisible Quantity | 1 |
| Shape Of Signaling Unit Head | round |
| Short-circuit Protection | 10 A gL fuse conforming to IEC 60269-1 |
| Type Of Operator | spring return |
| Contacts Type and Composition | 1 NC |
| Mounting Diameter | 22 mm |
| Bezel Material | plastic |
| Fixing Collar Material | plastic |
| IK Degree Of Protection | IK03 conforming to IEC 60529 |
| Ambient air temperature for operation | -25-55 °C |
| [ui] Rated Insulation Voltage | 600 V conforming to IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-1 |
| Ambient air temperature for storage | -40-70 °C |
| Compatibility code | XA2E |
| Connections - Terminals | screw clamp terminal, <= 2 x 1.5 mm² |
| Device short name | XA2 |
| Electrical Durability | 500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-4 |
| Fixing Mode | fixing nut: 2-2.4 N.m |
| IP degree of protection | IP65 conforming to IEC 60529 |
| Overvoltage Category | class I conforming to IEC 536 |
| Range of Product | Easy Harmony XA2 |
| Shock Resistance | 70 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Standards | IEC 60947-5-1 |
| Tightening Torque | 0.8-0.8 N.m |
| Vibration Resistance | 10 gn (f= 40-500 Hz) conforming to IEC 60068-2-6 |
| Depth | 54.7 mm |
| Height | 42 mm |
| width | 30 mm |
| [Ith] Conventional Free Air Thermal Current | 0.416666667 |
| Length | 6.35 |
| Width | 3.3 |
| Brand | Schneider Electric |
| Height | 3.3 |