Schneider Electric Harmony Easy XA2E round pilot light Ø 22 - orange - integral LED - 220 V AC- screw clamp terminals

XA2EVM5LC
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This product is part of the Easy Harmony XA2 range, an offer of Ø 22mm plastic pushbuttons, switches and pilot lights. This monolithic amber pilot light comes with integral LED. This single component pilot light provides clear visual feedback on the status of machines. This pilot light has a 220V to 230V AC rating. This is a plastic component and weighs 0.02kg. It is an IP65 rated product and comes with CE, CCC and EAC certification conforming to GB 14048.1, IEC 60947-1, GB 14048.5 and IEC 60947-5-1 standards . It is sold in lots of 10. It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with screw-clamp connections. It is impact resistant, dust resistant, water resistant and vibration resistant making it suitable for operation in harsh environments.


How to video:

Product Details

Weight (in Kg) 0.021
Device Mounting fixing hole 22.3 +0.4/0 conforming to EN/IEC 60947-5-1
Net weight 0.02 kg
[us] Rated Supply Voltage 220...230 V AC 50/60 Hz
Product or Component Type monolithic pilot light
Fixing Center >= 30 x 40 mm (support panel) metal - thickness: 1-6 mm
Service Life 40000 h at rated voltage and 25 °C
Shape Of Screw Head cross compatible with Philips No 2 screwdriver
Shape Of Signaling Unit Head round
Signalling Type steady
Supply Voltage Limits 0.8-1.2 V AC
Bulb Base integral LED
Cap/Operator Or Lens Colour amber
Light Source LED
Mounting Diameter 22 mm
IK Degree Of Protection IK05 conforming to IEC 50102
Ambient air temperature for operation -25-70 °C
[ui] Rated Insulation Voltage 400 V (pollution degree 3) conforming to EN/IEC 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to EN/IEC 60947-1
Ambient air temperature for storage -40-70 °C
Compatibility code XA2E
Connections - Terminals screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
Device short name XA2
Fixing Mode fixing nut beneath head recommended torque: 2.2 N.m (+/- 0.2 N.m)
IP degree of protection IP65 (front face) conforming to IEC 60529
Overvoltage Category class I conforming to IEC 536
Range of Product Easy Harmony XA2
Shock Resistance 30 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Standards IEC 60947-5-1
Terminals Description Iso N°1 (X1-X2)PL
Tightening Torque 0.8-1 N.m conforming to EN 60947-1
Vibration Resistance 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6
Marking CE
Depth 53 mm
Height 29 mm
width 29 mm
Current Consumption <= 20 mA
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Harmony Easy XA2E round pilot light Ø 22 - orange - integral LED - 220 V AC- screw clamp terminals
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.