
Harmony Easy XA2E red flush complete illum push-button - Ø22 - flush - 220V AC - 1NO
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Harmony Easy XA2E red flush complete illum push-button - Ø22 - flush - 220V AC - 1NO
Incl. Tax
Incl. Tax
Description
This product is part of the Easy Harmony XA2 range, an offer of Ø 22mm plastic pushbuttons, switches and pilot lights. It is a modular illuminated flush red pushbutton. This pushbutton operates with a spring return / impulse mechanism. This illuminated pushbutton with integral LED provides an ergonomic and visual interface for controlling machines. It has 1 NO contact with slow-break operation. This pushbutton has a 220V AC rating. This is a plastic pushbutton with a metallic-look ring design bezel. It is an IP65 rated product and comes with CE, CCC and EAC certification conforming to GB 14048.1, IEC 60947-1, GB 14048.5 and IEC 60947-5-1 standards . It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with screw-clamp connections. It is clearly distinguishable visually at a distance due to its illuminated head and clear color. It is impact resistant, dust resistant, water resistant and vibration resistant making it suitable for operation in harsh environments.
Product Details
Weight (in Kg) | 0.06 |
---|---|
[Ie] Rated Operational Current | 0.27 A at 250 V, DC-13, Q600 |
Net weight | 0.064 kg |
[us] Rated Supply Voltage | 220 V AC 50/60 Hz |
Product or Component Type | complete illuminated push-button |
Contact Operation | slow-break |
Fixing Center | >= 30 x 40 mm (panel) - thickness: 1-5 mm |
Mechanical Durability | 1500000 cycles |
Operator Profile | red flush |
Protective Treatment | TC |
Sale Per Indivisible Quantity | 1 |
Service Life | 10000 h |
Shape Of Signaling Unit Head | round |
Short-circuit Protection | 10 A gL fuse conforming to IEC 60269-1 |
Signalling Type | steady |
Supply Voltage Limits | 176-242 V AC |
Type Of Operator | spring return |
Bulb Base | BA 9s |
Contacts Type and Composition | 1 NO |
Light Source | LED |
Mounting Diameter | 22 mm |
Bezel Material | plastic |
IK Degree Of Protection | IK03 conforming to IEC 60529 |
Ambient air temperature for operation | -25-55 °C |
[ui] Rated Insulation Voltage | 600 V conforming to IEC 60947-4-1 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-1 |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | XA2E |
Connections - Terminals | screw clamp terminals, clamping capacity: 2 x 1.5 mm² |
Device short name | XA2 |
Electrical Durability | 500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4 |
Fixing Mode | fixing nut recommended torque: 2.2 N.m (Us +/- 10 %) |
IP degree of protection | IP65 |
Overvoltage Category | class I conforming to IEC 536 |
Range of Product | Easy Harmony XA2 |
Shock Resistance | 70 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Standards | GB 14048.1 |
Tightening Torque | 0.8-0.8 N.m |
Vibration Resistance | 10 gn (f= 40-500 Hz) conforming to IEC 60068-2-6 |
Depth | 79.5 mm |
Height | 42 mm |
width | 30 mm |
Current Consumption | < 20 mA |
[Ith] Conventional Free Air Thermal Current | 0.416666667 |
Length | 79.5 |
30 | |
Brand | Schneider Electric |