
Harmony Easy XA2E red Ø40 Emergency swtiching off push-button Ø22 non trigger - push-pull 1NC
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Harmony Easy XA2E red Ø40 Emergency swtiching off push-button Ø22 non trigger - push-pull 1NC
Incl. Tax
Incl. Tax
Description
This product is part of the Easy Harmony XA2 range, an offer of Ø 22mm plastic pushbuttons, switches and pilot lights. This emergency switching off pusbutton comes with a mushroom head. It comes with push-pull operation. This mushroom headed pushbutton provides an ergonomic interface for controlling machines. It has 1 NC contact with slow-break operation. This is a plastic pushbutton. It has a 40mm diameter mushroom head. It is an IP65 rated product and comes with CE, CCC and EAC certification conforming to GB 14048.1, IEC 60947-1, GB 14048.5 and IEC 60947-5-1 standards . It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with screw-clamp connections. It is clearly distinguishable visually at a distance due to its clear color. It is impact resistant, dust resistant, water resistant and vibration resistant making it suitable for operation in harsh environments.
Product Details
Weight (in Kg) | 0.091 |
---|---|
[Ie] Rated Operational Current | 3 A at 240 V, AC-15, A600 |
Device Mounting | fixing hole - diameter: 22 mm |
Net weight | 0.088 kg |
Product or Component Type | complete emergency switching off push-button |
Contact Operation | slow-break |
Electrical Reliability | λ < 10exp(-8) at 24 V |
Fixing Center | >= 30 x 40 mm (panel) - thickness: 1-5 mm |
Mechanical Durability | 100000 cycles |
Operator Profile | red mushroom Ø 40 mm |
Positive Opening | with NC contact |
Protective Treatment | TC |
Reset | push-pull |
Shape Of Signaling Unit Head | round |
Short-circuit Protection | 10 A gL fuse conforming to IEC 60269-1 |
Type Of Operator | push-pull |
Contacts Type and Composition | 1 NC |
Mounting Diameter | 22 mm |
Bezel Material | plastic |
IK Degree Of Protection | IK03 conforming to IEC 60529 |
Ambient air temperature for operation | -25-55 °C |
[ui] Rated Insulation Voltage | 600 V conforming to IEC 60947-1 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-1 |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | XA2E |
Connections - Terminals | screw clamp terminal, <= 2 x 1.5 mm² |
Device short name | XA2 |
Electrical Durability | 500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4 |
Fixing Mode | fixing nut: 2-2.4 N.m |
IP degree of protection | IP65 conforming to IEC 60529 |
Overvoltage Category | class I conforming to IEC 536 |
Range of Product | Easy Harmony XA2 |
Shock Resistance | 70 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Standards | GB 14048.5 |
Tightening Torque | 0.8-0.8 N.m |
Vibration Resistance | 10 gn (f= 40-500 Hz) conforming to IEC 60068-2-6 |
Depth | 74.2 mm |
Height | 30 mm |
width | 42 mm |
[Ith] Conventional Free Air Thermal Current | 0.416666667 |
Length | 74.2 |
42 | |
Brand | Schneider Electric |