
Harmony - Bus jumper, Electromechanical Relays, connection accessory, 20 poles, for RSLZ, SSLZ push-in sockets
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Harmony - Bus jumper, Electromechanical Relays, connection accessory, 20 poles, for RSLZ, SSLZ push-in sockets
Incl. Tax
Incl. Tax
Description
"This Harmony RSL bus jumper with 20-poles is compatible with socket RSLZ and socket SSLZ." "Its simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists." "It can be matched with any relay socket from RSLZ and SSLZ ranges." "It is a well designed product to help reducing your installation time." 0 0 0 0 0 0 0 0 0 0 0 0
Product Details
Net weight | 0.003 kg |
---|---|
Product or Component Type | bus jumper |
Sale Per Indivisible Quantity | 10 |
IP degree of protection | IP00 |
Range of Product | Harmony Electromechanical Relays Harmony Solid State Relays |
Product Compatibility | RSLZ - socket SSLZ - socket |
Accessory / Separate Part Category | connection accessory |
Length | 13 |
Product Or Component Type | bus jumper |
Accessory / Separate Part Destination | slim interface relay socket |
6 | |
Brand | Schneider Electric |
Product Hover Image | /r/s/rslz2.jpg |