
Harmony - 2 sheets of 64 clip-in legends
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Harmony - 2 sheets of 64 clip-in legends
Incl. Tax
Incl. Tax
Description
"This Harmony RSL clip-in legend set is used for identification of relay." "It is supplied with blank plate for custom engraving to support any desired marking and can be easily assemble with relay socket via clip-in mounting." "It is compatible with socket RSLZ." "Blank legend allows customization of any markings as required." "It can be matched with any relay socket from RSLZ range." 0 0 0 0 0 0 0 0 0 0 0
Product Details
Net weight | 0.001 kg |
---|---|
Product or Component Type | legend |
Range of Product | Harmony Electromechanical Relays Harmony Solid State Relays |
Product Compatibility | socket RSLZ |
Accessory / Separate Part Category | marking accessory |
Length | 13.7 |
Product Or Component Type | legend |
Brand | Schneider Electric |
Product Hover Image | /r/s/rslz5.jpg |