GoPact MTS 315 - Manual Transfer Switch, 4 poles, 250A, 415VAC 50/60Hz, extended rotary handle, open transition
SKU :
GM32D4N2504BEE
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
No sellers found for this product.
Rp 9.545.445
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
GoPact MTS 315 - Manual Transfer Switch, 4 poles, 250A, 415VAC 50/60Hz, extended rotary handle, open transition
Rp 9.545.445
- Description
- Specifications
- Reviews
Description
Overview
| ICW Rated Short Time Withstand Current | 18 kA during 1 s conforming to IEC 60947-4-3 28 kA during 0.2 s conforming to IEC 60947-4-3 18 kA during 0.1 s conforming to IEC 60947-6-1 |
|---|---|
| Temperature derating table | 40 °C ( 250 A ) 45 °C ( 250 A ) 50 °C ( 250 A ) 55 °C ( 250 A ) |
| [ithe] Conventional Enclosed Thermal Current | 250 A (40 °C) |
| Net weight | 7 kg |
| Number of Contact Position | 3 |
| Product or Component Type | Manual transfer switch |
| Product Name | GoPact MTS 315 |
| Breaking Capacity | 2000 A AC-23A |
| Control Type | Extended rotary handle |
| Mechanical Interlocking | With mechanical interlocking |
| Frame Size | 315 |
| Transfer Switch Class | PC |
| [Ie] Rated Operational Current | AC-21A: 250 A conforming to IEC 60947-3 AC-22A: 250 A conforming to IEC 60947-3 AC-23A: 250 A conforming to IEC 60947-3 AC-31B: 250 A conforming to IEC 60947-6-1 AC-32B: 250 A conforming to IEC 60947-6-1 |
| [ue] Rated Operational Voltage | 415 V AC 50/60 Hz |
| [Icm] Rated Short-Circuit Making Capacity | 36 kA peak |
| Mechanical Durability | 16000 cycles |
| Product Certifications | IECEE CB Scheme |
| [ui] Rated Insulation Voltage | 1000 V AC |
| Connections - Terminals | 1 cable with lug wire size 185 mm² |
| Depth | 193 mm without handle: 301 mm with handle: |
| Electrical Durability | 1000 cycles 415 V |
| Height | 239 mm |
| IP degree of protection | IP54 front face conforming to IEC 60529 |
| Mounting support | Backplate |
| Range of Product | GoPact MTS |
| Standards | IEC 60947-3 IEC 60947-6-1 |
| Tightening Torque | 20 N.m |
| width | 260 mm |
| Pollution degree | 3 conforming to IEC 60664-1 |
| Rated Operational Power In W | 160 kW AC-23A conforming to IEC 60947-3 |
| Device Application | Change source of supply |
| Locking options description | Padlocking in OFF position 1 to 3 padlocks |
| Operating altitude | 2000 m 100 % of In 3000 m 96 % of In 4000 m 93 % of In 5000 m 89 % of In |
| Suitability for isolation | Yes conforming to IEC 60947-3 |
| Height | 26 |
| Length | 45.2 |
| Width | 27.2 |
| Poles Description | 4P |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| ICW Rated Short Time Withstand Current | 18 kA during 1 s conforming to IEC 60947-4-3 28 kA during 0.2 s conforming to IEC 60947-4-3 18 kA during 0.1 s conforming to IEC 60947-6-1 |
|---|---|
| Temperature derating table | 40 °C ( 250 A ) 45 °C ( 250 A ) 50 °C ( 250 A ) 55 °C ( 250 A ) |
| [ithe] Conventional Enclosed Thermal Current | 250 A (40 °C) |
| Net weight | 7 kg |
| Number of Contact Position | 3 |
| Product or Component Type | Manual transfer switch |
| Product Name | GoPact MTS 315 |
| Breaking Capacity | 2000 A AC-23A |
| Control Type | Extended rotary handle |
| Mechanical Interlocking | With mechanical interlocking |
| Frame Size | 315 |
| Transfer Switch Class | PC |
| [Ie] Rated Operational Current | AC-21A: 250 A conforming to IEC 60947-3 AC-22A: 250 A conforming to IEC 60947-3 AC-23A: 250 A conforming to IEC 60947-3 AC-31B: 250 A conforming to IEC 60947-6-1 AC-32B: 250 A conforming to IEC 60947-6-1 |
| [ue] Rated Operational Voltage | 415 V AC 50/60 Hz |
| [Icm] Rated Short-Circuit Making Capacity | 36 kA peak |
| Mechanical Durability | 16000 cycles |
| Product Certifications | IECEE CB Scheme |
| [ui] Rated Insulation Voltage | 1000 V AC |
| Connections - Terminals | 1 cable with lug wire size 185 mm² |
| Depth | 193 mm without handle: 301 mm with handle: |
| Electrical Durability | 1000 cycles 415 V |
| Height | 239 mm |
| IP degree of protection | IP54 front face conforming to IEC 60529 |
| Mounting support | Backplate |
| Range of Product | GoPact MTS |
| Standards | IEC 60947-3 IEC 60947-6-1 |
| Tightening Torque | 20 N.m |
| width | 260 mm |
| Pollution degree | 3 conforming to IEC 60664-1 |
| Rated Operational Power In W | 160 kW AC-23A conforming to IEC 60947-3 |
| Device Application | Change source of supply |
| Locking options description | Padlocking in OFF position 1 to 3 padlocks |
| Operating altitude | 2000 m 100 % of In 3000 m 96 % of In 4000 m 93 % of In 5000 m 89 % of In |
| Suitability for isolation | Yes conforming to IEC 60947-3 |
| Height | 26 |
| Length | 45.2 |
| Width | 27.2 |
| Poles Description | 4P |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













