
calcActive())">
GoPact MTS 200 - Manual Transfer Switch, 4 poles, 160A, 415VAC 50/60Hz, extended rotary handle, open transition
GM20D4N1604BEE
Rp 6.928.898
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GM20D4N1604BEE
GoPact MTS 200 - Manual Transfer Switch, 4 poles, 160A, 415VAC 50/60Hz, extended rotary handle, open transition
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
GoPact MTS 200 - Manual Transfer Switch, 4 poles, 160A, 415VAC 50/60Hz, extended rotary handle, open transition
Rp 6.928.898
Description
Product Details
ICW Rated Short Time Withstand Current | 8 kA during 1 s conforming to IEC 60947-4-3 18 kA during 0.2 s conforming to IEC 60947-4-3 10 kA during 0.1 s conforming to IEC 60947-6-1 |
---|---|
Temperature derating table | 40 °C ( 160 A ) 45 °C ( 160 A ) 50 °C ( 160 A ) 55 °C ( 160 A ) |
[ithe] Conventional Enclosed Thermal Current | 160 A (40 °C) |
Net weight | 4 kg |
Number of Contact Position | 3 |
Product or Component Type | Manual transfer switch |
Product Name | GoPact MTS 200 |
Breaking Capacity | 1280 A AC-23A |
Control Type | Extended rotary handle |
Mechanical Interlocking | With mechanical interlocking |
Frame Size | 200 |
Transfer Switch Class | PC |
[Ie] Rated Operational Current | AC-21A: 160 A conforming to IEC 60947-3 AC-22A: 160 A conforming to IEC 60947-3 AC-23A: 160 A conforming to IEC 60947-3 AC-31B: 160 A conforming to IEC 60947-6-1 AC-32B: 160 A conforming to IEC 60947-6-1 |
[ue] Rated Operational Voltage | 415 V AC 50/60 Hz |
[Icm] Rated Short-Circuit Making Capacity | 14 kA peak |
Mechanical Durability | 16000 cycles |
Product Certifications | IECEE CB Scheme |
[ui] Rated Insulation Voltage | 1000 V AC |
Connections - Terminals | 1 cable with lug wire size 95 mm² |
Depth | 154 mm without handle: 267 mm with handle: |
Electrical Durability | 1000 cycles 415 V |
Height | 211 mm |
IP degree of protection | IP54 front face conforming to IEC 60529 |
Mounting support | Backplate |
Range of Product | GoPact MTS |
Standards | IEC 60947-3 IEC 60947-6-1 |
Tightening Torque | 10 N.m |
width | 210 mm |
Pollution degree | 3 conforming to IEC 60664-1 |
Rated Operational Power In W | 85 kW AC-23A conforming to IEC 60947-3 |
Device Application | Change source of supply |
Locking options description | Padlocking in OFF position 1 to 3 padlocks |
Operating altitude | 2000 m 100 % of In 3000 m 96 % of In 4000 m 93 % of In 5000 m 89 % of In |
Suitability for isolation | Yes conforming to IEC 60947-3 |
Height | 33.3 |
Length | 26 |
Width | 22.6 |
Poles Description | 4P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account