
GoPact MTS 1000 - Manual Transfer Switch, 4 poles, 1000A, 415VAC 50/60Hz, extended rotary handle, open transition
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This product is part of the new GoPact Manual Transfer Switch range (GoPact MTS). It is a manually operated transfer switching equipment (or source changeover assembly), that allows to switch the load from a normal source N to a replacement source R. It is made of 2 switch disconnectors in 4 poles version mechanically interlocked. GoPact MTS is combining compactness with high performance and customer convenience. GoPact MTS has a good price-performance ratio for simple applications and delivers a reliable electrical solution for your applications. GoPact MTS range covers ratings from 63A to 2000A in 6 frame sizes. GoPact MTS 1000 is available on frame size 5. The rated operational current (Ie) is 1000A with utilization category AC-23A as per IEC 60947-3 standard. The operational voltage is 415VAC 50/60Hz. The manual transfer switch as 3 stable positions (ON positions "I" and "II", and OFF position "O") that are clearly indicated on the product front face. It is controlled and manually operated by a direct rotary handle that can be locked in OFF position with 3 padlocks. GoPact MTS is equipped with an auxiliary contact kit as a standard accessory, made of 2 changeover contacts NO/NC (one for each switch disconnector). The IP protection degree is IP54 on the front face within an enclosure, according to IEC 60529. Product dimensions are 380mm (length) x 264mm (Width) x 210mm (Height). The product weight is 22kg. GoPact MTS 1000 is compliant with IEC 60947-3 standard. GoPact MTS range benefits from Schneider Electric quality assurance.
Product Details
ICW Rated Short Time Withstand Current | 50 kA during 1 s conforming to IEC 60947-4-3 85 kA during 0.2 s conforming to IEC 60947-4-3 |
---|---|
Temperature derating table | 40 °C ( 1000 A ) 45 °C ( 1000 A ) 50 °C ( 1000 A ) 55 °C ( 950 A ) |
[ithe] Conventional Enclosed Thermal Current | 1000 A (40 °C) |
Net weight | 22 kg |
Number of Contact Position | 3 |
Product or Component Type | Manual transfer switch |
Product Name | GoPact MTS 1000 |
Breaking Capacity | 8000 A AC-23A |
Control Type | Extended rotary handle |
Mechanical Interlocking | With mechanical interlocking |
Frame Size | 1000 |
Transfer Switch Class | PC |
[Ie] Rated Operational Current | AC-21A: 1000 A conforming to IEC 60947-3 AC-22A: 1000 A conforming to IEC 60947-3 AC-23A: 1000 A conforming to IEC 60947-3 |
[ue] Rated Operational Voltage | 415 V AC 50/60 Hz |
[Icm] Rated Short-Circuit Making Capacity | 105 kA peak |
Mechanical Durability | 10000 cycles |
Product Certifications | IECEE CB Scheme |
[ui] Rated Insulation Voltage | 1000 V AC |
Connections - Terminals | 2 cable with lug wire size 400 mm² |
Depth | 210 mm without handle: 360 mm with handle: |
Electrical Durability | 500 cycles 415 V |
Height | 351.6 mm |
IP degree of protection | IP54 front face conforming to IEC 60529 |
Mounting support | Backplate |
Range of Product | GoPact MTS |
Standards | IEC 60947-3 |
Tightening Torque | 35 N.m |
width | 380 mm |
Pollution degree | 3 conforming to IEC 60664-1 |
Rated Operational Power In W | 450 kW AC-23A conforming to IEC 60947-3 |
Device Application | Change source of supply |
Locking options description | Padlocking in OFF position 1 to 3 padlocks |
Operating altitude | 2000 m 100 % of In 3000 m 96 % of In 4000 m 93 % of In 5000 m 89 % of In |
Suitability for isolation | Yes conforming to IEC 60947-3 |
Height | 46 |
Length | 46.5 |
Width | 41 |
Poles Description | 4P |