Schneider Electric GoPact MCCB 800H 3P 3D 630A ETU
Description
This product is part of the new GoPact Molded Case Circuit Breakers range (MCCB). It is a complete 3 poles circuit breaker made of a 800A breaker frame and of an electronic trip unit (ETU). GoPact MCCB has a good price-performance ratio for basic applications and delivers a reliable electrical protection for your applications. The breaking capacity (Icu) is 70kA rms at 415VAC 50/60Hz. The operational voltage is 415VAC 50/60Hz. This product embeds a 630A rating (In) electronic trip unit (ETU). This ETU electronic trip unit provides an Adjustableustable long time protection Ir (against overloads) with a setting range from 0.25xIn to 1xIn (157.5A-630A). ETU trip unit provides also an Adjustableustable short time protection Isd (against short-circuits) with a setting range from 1.5xIr to 10*Ir (236A-6300A) and with a Fixed delay. ETU trip unit embeds as well an Adjustableustable instantaneous protection Ii (against short-circuits) with a setting range from 1.5xIn to 10*In (945A-6300A)::GoPact MCCB comes with a variety of optional accessories simple to choose and to install. Product dimensions are 180mm (Width) x 250mm (Height) x 105mm (Depth). The weight is 6.9 kg. GoPact MCCB 800 is IEC 60947-1 and IEC 60947-2 certified. GoPact MCCB range benefits from Schneider Electric quality assurance.
- Best price-performance ratio for basic applications
- Schneider Electric quality assurance
Product Details
Product or Component Type | circuit breaker |
---|---|
Control Type | toggle |
Trip Unit Protection Functions | LSI |
Trip Unit Technology | electronic |
[In] Rated Current | 630 A at 40 °C |
Breaking Capacity | 70 kA Icu at 380/415 V AC 50/60 Hz conforming to EN/IEC 60947-2 80 kA Icu at 220/230 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
Length | 105 |
Poles Description | 3P |
Breaking Capacity Code | H 70 kA 380/415 V AC |
Product Name | GoPact MCCB 800 |
Device Application | distribution |
Range of Product | GoPact MCCB |
Protected poles description | 3D |
Range | GoPact |
Trip unit name | ETU |
Utilisation category | category A |
Suitability for isolation | yes conforming to EN/IEC 60947-2 |
Brand | Schneider Electric |