
calcActive())">
GoPact MCCB 250, 3 poles, 36kA at 415VAC, 250A rating, TMD trip unit, adjustable thermal protection
G25F3A250
Rp 2.912.585
Rp 1.355.808
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

G25F3A250
GoPact MCCB 250, 3 poles, 36kA at 415VAC, 250A rating, TMD trip unit, adjustable thermal protection
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
GoPact MCCB 250, 3 poles, 36kA at 415VAC, 250A rating, TMD trip unit, adjustable thermal protection
Rp 2.912.585
Rp 1.355.808
Description
This product is part of the new GoPact Molded Case Circuit Breakers range (MCCB). It is a complete 3 poles circuit breaker made of a 250A breaker frame and of a thermal magnetic trip unit (TMD). GoPact MCCB has a good price-performance ratio for basic applications and delivers a reliable electrical protection for your applications. The breaking capacity (Icu) is 36kA rms at 415VAC 50/60Hz. The operational voltage is 415VAC 50/60Hz. This product embeds a 250A rating (In) thermal-magnetic trip unit (TMD). This TMD trip unit provides an adjustable thermal protection Ir (against overloads) with a setting range from 0.7xIn to 1xIn (175A-250A). And it provides a fixed magnetic (against short-circuits) protection set to 12xIn (3000A). GoPact MCCB comes with a variety of optional accessories simple to choose and to install. Product dimensions are 105mm (Width) x 165mm (Height) x 90mm (Depth). The weight is 1.9 kg. GoPact MCCB 250 is IEC 60947-1 and IEC 60947-2 certified. GoPact MCCB range benefits from Schneider Electric quality assurance.
Product Details
Length | 20.4 |
---|---|
Height | 18.3 |
Width | 14.1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account