GoPact MCCB 250, 3 poles, 36kA at 415VAC, 200A rating, TMD trip unit, adjustable thermal protection

G25F3A200
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This product is part of the new GoPact Molded Case Circuit Breakers range (MCCB). It is a complete 3 poles circuit breaker made of a 250A breaker frame and of a thermal magnetic trip unit (TMD). GoPact MCCB has a good price-performance ratio for basic applications and delivers a reliable electrical protection for your applications. The breaking capacity (Icu) is 36kA rms at 415VAC 50/60Hz. The operational voltage is 415VAC 50/60Hz. This product embeds a 200A rating (In) thermal-magnetic trip unit (TMD). This TMD trip unit provides an adjustable thermal protection Ir (against overloads) with a setting range from 0.7xIn to 1xIn (140A-200A). And it provides a fixed magnetic (against short-circuits) protection set to 12xIn (2400A). GoPact MCCB comes with a variety of optional accessories simple to choose and to install. Product dimensions are 105mm (Width) x 165mm (Height) x 90mm (Depth). The weight is 1.9 kg. GoPact MCCB 250 is IEC 60947-1 and IEC 60947-2 certified. GoPact MCCB range benefits from Schneider Electric quality assurance.

Product Details

Length 90

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: GoPact MCCB 250, 3 poles, 36kA at 415VAC, 200A rating, TMD trip unit, adjustable thermal protection
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.