calcPageSize())"
/>
Further offers for this product
Incl. Tax
No sellers found for this product.
Incl. Tax
GoPact MCCB 125T 3P 3D 20A Fix
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Length | 13.9 |
|---|---|
| Poles Description | 3P |
| Brand | Schneider Electric |
| Height | 12.4 |
| Width | 8.5 |
| Range of product | GOPACT MCCB |
| Product or component type | CIRCUIT BREAKER |
| Product name | GOPACT MCCB 125 |
| Device application | DISTRIBUTION |
| Poles description | 3P |
| Protected poles description | 3D |
| [In] rated current | 20 A AT 40 °C |
| [Ue] rated operational voltage | 415 V AC 50/60 HZ CONFORMING TO EN/IEC 60947-2 |
| Suitability for isolation | YES CONFORMING TO EN/IEC 60947-2 |
| Utilisation category | CATEGORY A |
| [Icu] rated ultimate short-circuit breaking capacity | 10 KA ICU AT 380/415 V AC 50/60 HZ CONFORMING TO EN/IEC 60947-220 KA ICU AT 220/230 V AC 50/60 HZ CONFORMING TO EN/IEC 60947-2 |
| Performance level | T 10 KA 380/415 V AC |
| Trip unit name | TM-D |
| Trip unit technology | THERMAL-MAGNETIC |
| Trip unit protection functions | LI |
| Control type | TOGGLE |
| Circuit breaker mounting mode | FIXED |
| [Ui] rated insulation voltage | 440 V AC CONFORMING TO EN/IEC 60947-2 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO EN/IEC 60947-2 |
| [Ics] rated service short-circuit breaking capacity | 10 KA AT 380/415 V AC 50/60 HZ CONFORMING TO EN/IEC 60947-220 KA AT 220/230 V AC 50/60 HZ CONFORMING TO EN/IEC 60947-2 |
| Mechanical durability | 30000 CYCLES |
| Electrical durability | 8000 CYCLES AT 415 V IN |
| Power dissipation per pole | 18.7 W |
| Mounting support | BACKPLATE |
| Mounting position | HORIZONTAL AND VERTICALFLAT ON THE BACK |
| Upside connection | FRONT |
| Downside connection | FRONT |
| Connection terminals | SCREW TERMINALS |
| Connection pitch | 25 MM |
| Protection type | L : FOR OVERLOAD PROTECTION (THERMAL)I : FOR SHORT-CIRCUIT PROTECTION (MAGNETIC) |
| Trip unit rating | 20 A AT 40 °C |
| Long-time pick-up adjustment type Ir (thermal protection) | FIXED |
| [Ir] long-time protection pick-up adjustment range | 1 X IN |
| Long-time protection delay adjustment type tr | FIXED |
| Instantaneous protection pick-up adjustment type Ii | FIXED |
| [Ii] instantaneous protection pick-up adjustment range | 320 A |
| Width (W) | 75 MM |
| Height (H) | 130 MM |
| Depth (D) | 60 MM |
| Net weight | 0.7 KG |
| Colour | GREY (RAL 7035) |
| Standards | EN/IEC 60947-1EN/IEC 60947-2EN/IEC 60947-2 ANNEX H |
| Overvoltage category | III |
| Pollution degree | 3 CONFORMING TO IEC 60664-1 |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| Ambient air temperature for operation | -20…55 °C |
| Ambient air temperature for storage | -35…85 °C |
| Operating altitude | 0...2000 M WITHOUT DERATING2000...5000 M WITH DERATING |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 12.4 CM |
| Package 1 Width | 8.5 CM |
| Package 1 Length | 13.9 CM |
| Package 1 Weight | 908 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 8 |
| Package 2 Height | 15 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 7.579 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 128 |
| Package 3 Height | 75 CM |
| Package 3 Width | 60 CM |
| Package 3 Length | 80 CM |
| Package 3 Weight | 129.764 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free plastic parts product |
| PVC free | Yes |
| Silicone-free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 46 |
| Total lifecycle Carbon footprint | 502 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3.333418068122874 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.5950729829807445 |
| Carbon footprint of the distribution phase [A4] | 0.6 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.13238517768522 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 496.7632417315098 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 497 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.1125991092433647 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1 kg CO2 eq. |
| SCIP Number | 7ccb5ff0-1063-42f0-88cf-9573d7504038 |
Reviews
Description
Overview
| Length | 13.9 |
|---|---|
| Poles Description | 3P |
| Brand | Schneider Electric |
| Height | 12.4 |
| Width | 8.5 |
| Range of product | GOPACT MCCB |
| Product or component type | CIRCUIT BREAKER |
| Product name | GOPACT MCCB 125 |
| Device application | DISTRIBUTION |
| Poles description | 3P |
| Protected poles description | 3D |
| [In] rated current | 20 A AT 40 °C |
| [Ue] rated operational voltage | 415 V AC 50/60 HZ CONFORMING TO EN/IEC 60947-2 |
| Suitability for isolation | YES CONFORMING TO EN/IEC 60947-2 |
| Utilisation category | CATEGORY A |
| [Icu] rated ultimate short-circuit breaking capacity | 10 KA ICU AT 380/415 V AC 50/60 HZ CONFORMING TO EN/IEC 60947-220 KA ICU AT 220/230 V AC 50/60 HZ CONFORMING TO EN/IEC 60947-2 |
| Performance level | T 10 KA 380/415 V AC |
| Trip unit name | TM-D |
| Trip unit technology | THERMAL-MAGNETIC |
| Trip unit protection functions | LI |
| Control type | TOGGLE |
| Circuit breaker mounting mode | FIXED |
| [Ui] rated insulation voltage | 440 V AC CONFORMING TO EN/IEC 60947-2 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO EN/IEC 60947-2 |
| [Ics] rated service short-circuit breaking capacity | 10 KA AT 380/415 V AC 50/60 HZ CONFORMING TO EN/IEC 60947-220 KA AT 220/230 V AC 50/60 HZ CONFORMING TO EN/IEC 60947-2 |
| Mechanical durability | 30000 CYCLES |
| Electrical durability | 8000 CYCLES AT 415 V IN |
| Power dissipation per pole | 18.7 W |
| Mounting support | BACKPLATE |
| Mounting position | HORIZONTAL AND VERTICALFLAT ON THE BACK |
| Upside connection | FRONT |
| Downside connection | FRONT |
| Connection terminals | SCREW TERMINALS |
| Connection pitch | 25 MM |
| Protection type | L : FOR OVERLOAD PROTECTION (THERMAL)I : FOR SHORT-CIRCUIT PROTECTION (MAGNETIC) |
| Trip unit rating | 20 A AT 40 °C |
| Long-time pick-up adjustment type Ir (thermal protection) | FIXED |
| [Ir] long-time protection pick-up adjustment range | 1 X IN |
| Long-time protection delay adjustment type tr | FIXED |
| Instantaneous protection pick-up adjustment type Ii | FIXED |
| [Ii] instantaneous protection pick-up adjustment range | 320 A |
| Width (W) | 75 MM |
| Height (H) | 130 MM |
| Depth (D) | 60 MM |
| Net weight | 0.7 KG |
| Colour | GREY (RAL 7035) |
| Standards | EN/IEC 60947-1EN/IEC 60947-2EN/IEC 60947-2 ANNEX H |
| Overvoltage category | III |
| Pollution degree | 3 CONFORMING TO IEC 60664-1 |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| Ambient air temperature for operation | -20…55 °C |
| Ambient air temperature for storage | -35…85 °C |
| Operating altitude | 0...2000 M WITHOUT DERATING2000...5000 M WITH DERATING |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 12.4 CM |
| Package 1 Width | 8.5 CM |
| Package 1 Length | 13.9 CM |
| Package 1 Weight | 908 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 8 |
| Package 2 Height | 15 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 7.579 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 128 |
| Package 3 Height | 75 CM |
| Package 3 Width | 60 CM |
| Package 3 Length | 80 CM |
| Package 3 Weight | 129.764 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free plastic parts product |
| PVC free | Yes |
| Silicone-free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 46 |
| Total lifecycle Carbon footprint | 502 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3.333418068122874 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.5950729829807445 |
| Carbon footprint of the distribution phase [A4] | 0.6 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.13238517768522 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 496.7632417315098 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 497 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.1125991092433647 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1 kg CO2 eq. |
| SCIP Number | 7ccb5ff0-1063-42f0-88cf-9573d7504038 |













