Schneider Electric GoPact MCCB 125F 3P 3D 80A Fix

G12F3F80
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This product is part of the new GoPact Molded Case Circuit Breakers range (MCCB). It is a complete 3 poles circuit breaker made of a 125A breaker frame and of a thermal magnetic trip unit (TMD). GoPact MCCB has a good price-performance ratio for basic applications and delivers a reliable electrical protection for your applications. The breaking capacity (Icu) is 30kA rms at 415VAC 50/60Hz. The operational voltage is 415VAC 50/60Hz. This product embeds a 80A rating (In) thermal-magnetic trip unit (TMD). This TMD trip unit provides a Fixed thermal protection Ir (against overloads) set to 1xIn (80A). And it provides a Fixed magnetic (against short-circuits) protection set to 10xIn (800A). GoPact MCCB comes with a variety of optional accessories simple to choose and to install. Product dimensions are 75mm (Width) x 130mm (Height) x 60mm (Depth). The weight is 0.7 kg. GoPact MCCB 125 is IEC 60947-1 and IEC 60947-2 certified. GoPact MCCB range benefits from Schneider Electric quality assurance.

- Best price-performance ratio for basic applications
- Schneider Electric quality assurance

Product Details

Product or Component Type circuit breaker
Control Type toggle
Trip Unit Protection Functions LI
Trip Unit Technology thermal-magnetic
[In] Rated Current 80 A at 40 °C
Breaking Capacity 30 kA Icu at 380/415 V AC 50/60 Hz conforming to EN/IEC 60947-2 50 kA Icu at 220/230 V AC 50/60 Hz conforming to EN/IEC 60947-2
Poles Description 3P
Breaking Capacity Code F 30 kA 380/415 V AC
Product Name GoPact MCCB 125
Device Application distribution
Range of Product GoPact MCCB
Protected poles description 3D
Range GoPact
Trip unit name TM-D
Utilisation category category A
Suitability for isolation yes conforming to EN/IEC 60947-2
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric GoPact MCCB 125F 3P 3D 80A Fix
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.