
GoPact MCCB 125E 3P 3D 25A Fix
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
GoPact MCCB 125E 3P 3D 25A Fix
Incl. Tax
Incl. Tax
Description
This product is part of the new GoPact Molded Case Circuit Breakers range (MCCB). It is a complete 3 poles circuit breaker made of a 125A breaker frame and of a thermal magnetic trip unit (TMD). GoPact MCCB has a good price-performance ratio for basic applications and delivers a reliable electrical protection for your applications. The breaking capacity (Icu) is 15kA rms at 415VAC 50/60Hz. The operational voltage is 415VAC 50/60Hz. This product embeds a 25A rating (In) thermal-magnetic trip unit (TMD). This TMD trip unit provides a Fixed thermal protection Ir (against overloads) set to 1xIn (25A). And it provides a Fixed magnetic (against short-circuits) protection set to 320A. GoPact MCCB comes with a variety of optional accessories simple to choose and to install. Product dimensions are 75mm (Width) x 130mm (Height) x 60mm (Depth). The weight is 0.7 kg. GoPact MCCB 125 is IEC 60947-1 and IEC 60947-2 certified. GoPact MCCB range benefits from Schneider Electric quality assurance.
- Best price-performance ratio for basic applications
- Schneider Electric quality assurance
Product Details
Product or Component Type | circuit breaker |
---|---|
Control Type | toggle |
Trip Unit Protection Functions | LI |
Trip Unit Technology | thermal-magnetic |
[In] Rated Current | 25 A at 40 °C |
Breaking Capacity | 15 kA Icu at 380/415 V AC 50/60 Hz conforming to EN/IEC 60947-2 25 kA Icu at 220/230 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
Length | 60 |
Poles Description | 3P |
Breaking Capacity Code | E 15 kA 380/415 V AC |
Product Name | GoPact MCCB 125 |
Device Application | distribution |
Range of Product | GoPact MCCB |
Protected poles description | 3D |
Range | GoPact |
Trip unit name | TM-D |
Utilisation category | category A |
Suitability for isolation | yes conforming to EN/IEC 60947-2 |
Brand | Schneider Electric |