
GoPact MCCB 125E 3P 3D 20A Fix
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
GoPact MCCB 125E 3P 3D 20A Fix
Description
This product is part of the new GoPact Molded Case Circuit Breakers range (MCCB). It is a complete 3 poles circuit breaker made of a 125A breaker frame and of a thermal magnetic trip unit (TMD). GoPact MCCB has a good price-performance ratio for basic applications and delivers a reliable electrical protection for your applications. The breaking capacity (Icu) is 15kA rms at 415VAC 50/60Hz. The operational voltage is 415VAC 50/60Hz. This product embeds a 20A rating (In) thermal-magnetic trip unit (TMD). This TMD trip unit provides a Fixed thermal protection Ir (against overloads) set to 1xIn (20A). And it provides a Fixed magnetic (against short-circuits) protection set to 320A. GoPact MCCB comes with a variety of optional accessories simple to choose and to install. Product dimensions are 75mm (Width) x 130mm (Height) x 60mm (Depth). The weight is 0.7 kg. GoPact MCCB 125 is IEC 60947-1 and IEC 60947-2 certified. GoPact MCCB range benefits from Schneider Electric quality assurance.
- Best price-performance ratio for basic applications
- Schneider Electric quality assurance
Product Details
Product or Component Type | circuit breaker |
---|---|
Control Type | toggle |
Trip Unit Protection Functions | LI |
Trip Unit Technology | thermal-magnetic |
[In] Rated Current | 20 A at 40 °C |
Breaking Capacity | 15 kA Icu at 380/415 V AC 50/60 Hz conforming to EN/IEC 60947-2 25 kA Icu at 220/230 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
Length | 13.5 |
Poles Description | 3P |
Breaking Capacity Code | E 15 kA 380/415 V AC |
Product Name | GoPact MCCB 125 |
Device Application | distribution |
Range of Product | GoPact MCCB |
Protected poles description | 3D |
Range | GoPact |
Trip unit name | TM-D |
Utilisation category | category A |
Suitability for isolation | yes conforming to EN/IEC 60947-2 |
Brand | Schneider Electric |
Height | 8.5 |
Width | 13 |