calcPageSize())"
/>
calcActive())">
GoPact MCCB 125, 3 poles, 30kA at 415VAC, 63A rating, TMD trip unit, adjustable thermal protection
G12F3A63
Rp 1.430.069
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
G12F3A63
GoPact MCCB 125, 3 poles, 30kA at 415VAC, 63A rating, TMD trip unit, adjustable thermal protection
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
GoPact MCCB 125, 3 poles, 30kA at 415VAC, 63A rating, TMD trip unit, adjustable thermal protection
Rp 1.430.069
Description
Product Details
| Length | 14 |
|---|---|
| Height | 13 |
| Width | 8.5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













