Schneider Electric Fixed Shelf 250lbs/114kg Black
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Fixed Shelf 250lbs/114kg Black
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 8.18 kg |
---|---|
Depth | 66 cm |
Provided equipment | installation guide mounting hardware |
Number of rack unit | 1U |
Additional specification | Shelving |
Standards | EIA-310D |
Height | 4.4 cm |
Mounting mode | rack-mounted |
Colour | black |
Mounting location | front |
Allow top mount | No |
Baying included | No |
Maximum mounting depth | 82.55 cm |
Minimum mounting depth | 67.31 cm |
Mounting preference | no preference |
Number of cables | 1 |
Permanent permissible load | 250 lb(US) static |