
extended rotary handle, ComPacT NSXm, black handle, shaft length 200 to 600 mm, IP54
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This extended rotary handle is a control accessory for ComPacT NSXm and PowerPact B devices. The circuit breaker installed in a switchboard with this extended rotary handle is IP54 according to IEC 60529 standard. It can be mounted on the device with an extension shaft up to 600 mm and it maintains suitability for isolation. The shaft length is adjustable. This accessory has a black handle on a black front. Padlocks can be used to lock the handle and disable door opening.
Product Details
Weight (in Kg) | 0.745 |
---|---|
Product or Component Type | rotary handle |
Length | 45.9 |
Handle Colour | black |
Handle Front Plate Colour | black |
Rotary Handle Mounting Style | extended |
Range of Product | ComPacT NSXm new generation |
Range | ComPacT new generation |
Range Compatibility | PowerPact B ComPacT NSXm new generation |
Rotary Handle Padlocking | 1 to 3 padlocks padlock in OFF position padlock in ON position |
Locking options description | 1 to 3 padlocks Ø 4 to Ø 8 |
IP degree of protection | IP54 |
Accessory / separate part type | control accessories |
Rotary handle mounting location | front |
Brand | Schneider Electric |
Height | 9.2 |
Width | 10.3 |