Schneider Electric extended rotary handle, ComPacT NSX 100/160/250, black handle, telescopic shaft 248 to 600 mm for withdrawable device, IP55
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric extended rotary handle, ComPacT NSX 100/160/250, black handle, telescopic shaft 248 to 600 mm for withdrawable device, IP55
Incl. Tax
Incl. Tax
Description
It is an extended rotary handle with a telescopic handle for ComPacT NSX 100/160/250 and PowerPact Multistandard H/J frames devices. It is suitable for isolation and it is used for standard applications for withdrawable devices. It maintains the access to trip unit settings and to the push to trip button. It is equipped with a standard black handle. There is an indication of the three device positions O (OFF), I (ON) and tripped. This telescopic version makes possible to operate devices installed at back of switchboards, from the switchboard front. The distance between the back of the circuit breaker and the switchboard door is from 248mm to 600mm. The degrees of protection are IP55 and IK08. This rotary handle is padlockable in the OFF position using 1 to 3 padlocks not supplied (shackle diameter 5 to 8mm). As an option, it is possible to install a Ronis or Profalux keylock on the base of the handle to obtain the same function as with a padlock.
Product Details
Weight (in Kg) | 0.722 |
---|---|
Product or Component Type | rotary handle |
Handle Colour | black |
Handle Front Plate Colour | black |
Rotary Handle Mounting Style | telescopic |
Range of Product | ComPacT NSX100...250 new generation |
Range Compatibility | ComPacT NSX100 new generation ComPacT NSX160 new generation ComPacT NSX250 new generation |
Rotary Handle Padlocking | 1 to 3 padlocks |
IP degree of protection | IP55 |
Accessory / separate part type | control accessories |
Rotary handle mounting location | front |
Brand | Schneider Electric |