
extended rotary handle, ComPacT NSX 100/160/250, black handle, shaft length 185 to 600 mm, IP55
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
extended rotary handle, ComPacT NSX 100/160/250, black handle, shaft length 185 to 600 mm, IP55
Description
It is an extended rotary handle for ComPacT NSX 100/160/250, PowerPact Multistandard H/J frames and EasyPact CVS 100/160/250 devices. It is suitable for isolation and it is used for standard applications. It maintains the access to trip unit settings and to the push to trip button. It is equipped with a standard black handle. There is an indication of the three device positions O (OFF), I (ON) and tripped. This extended version makes possible to operate devices installed at back of switchboards, from the switchboard front. The distance between the back of the circuit breaker and the switchboard door is from 185mm to 600mm. The degrees of protection are IP55 and IK08. This rotary handle is padlockable in the OFF position using 1 to 3 padlocks not supplied (shackle diameter 5 to 8mm). As an option, it is possible to install a Ronis or Profalux keylock on the base of the handle to obtain the same function as with a padlock.
Product Details
Weight (in Kg) | 0.687 |
---|---|
Product or Component Type | rotary handle |
Length | 48.5 |
Handle Colour | black |
Handle Front Plate Colour | black |
Rotary Handle Mounting Style | extended |
Range of Product | ComPacT NSX100...250 new generation |
Range Compatibility | ComPacT NSX100 new generation ComPacT NSX160 new generation ComPacT NSX250 new generation EasyPact CVS100 EasyPact CVS160 EasyPact CVS250 PowerPact Multistandard |
Rotary Handle Padlocking | padlock in OFF position 1 to 3 padlocks |
IP degree of protection | IP55 |
Accessory / separate part type | control accessories |
Rotary handle mounting location | front |
Brand | Schneider Electric |
Height | 9.8 |
Width | 10.3 |