expansion module, Modicon M172, performance, blind, 28 IO, Ethernet, Modbus

TM172PBG28R
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Related Products

Modicon M172 Performance 28 I/Os Screw Terminal Blocks
TM172ASCTB28
Price starting from
Rp ‎ 775.335
M172 18 I/Os Screw Terminal Blocks
TM172ASCTB18
Price starting from
Rp ‎ 562.992
expansion module, Modicon M172, performance, display, 28 IO, Ethernet, Modbus
TM172PDG28R
Price starting from
Rp ‎ 13.484.835
expansion module, Modicon M172, optimized and performance, 28 IO
TM172E28R
Price starting from
Rp ‎ 7.004.100
Modicon M172 expansion 28 I/Os screw terminal Blocks
TM172ASCTB28E
Price starting from
Rp ‎ 775.335
Modicon M172 Performance 42 I/Os Screw Terminal Blocks
TM172ASCTB42
Price starting from
Rp ‎ 1.049.061
expansion module, Modicon M172, performance, display, 42 IO, Ethernet, Modbus
TM172PDG42R
Price starting from
Rp ‎ 16.073.466

Description

This product is part of the Modicon M171/M172 range, an offer of programmable controllers for HVAC solutions. This programmable controller offers 8 discrete inputs with sink or source (positive/negative) discrete logic. It is a module with discrete input voltage of 24V AC/DC, 2.5mA. It offers 8 configurable by pair analogue input and 2 analogue outputs of 4mA to 20mA, ±0V to ±10V. It features 3 LEDs for programmable and 1 LED for power signaling. It is an IP20 rated product. Its dimensions are 144mm (width) x 60.5mm (depth) x 110mm (height). It weighs 0.3kg. The main application of this module is HVAC control. This product is certified by CE, EAC, CSA and CURus. It meets EN/IEC 60730 standard. It is suitable for DIN rail mount and panel mounting with accessory. Modicon M171/M172 benefits maximize profitability and energy efficiency by using scalable automation control with the Modicon M171/M172. Modicon M171/M172 logic controllers and intuitive software EcoStruxure Machine Expert - HVAC are designed for maximizing profitability and energy efficiency.

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: expansion module, Modicon M172, performance, blind, 28 IO, Ethernet, Modbus
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.