
EPDU power cord, Schuko to C20,0.5m
Product Details
Net weight | 0.16 kg |
---|---|
Cable length | 0.5 m |
Input Connection Type | IEC 320 C20 |
Colour | black |
Number of input connectors | 1 Schuko CEE 7 |
Get item availability and seller info based on your location. Explore better deals by providing your location
Checkout using your account
Checkout as a new customer
Creating an account has many benefits:
Net weight | 0.16 kg |
---|---|
Cable length | 0.5 m |
Input Connection Type | IEC 320 C20 |
Colour | black |
Number of input connectors | 1 Schuko CEE 7 |