
Enerlin'X IO Enerlin'X I/O application module
Description
This I/O module is an Input/Output application module and it is part of EnerlinX communication system. This I/O module is compatible with Masterpact, Compact and PowerPact devices. It is used for protection, circuit breaker control, motor control, energy management and monitoring applications. It provides six digital inputs, three digital outputs and one analog input. It is equipped on the top with one 24VDC screw clamp terminal block and one terminal block for the 6 digital inputs. There are two RJ45 sockets on the bottom for ULP, and 4 terminal blocks for the digital outputs and analog input. The I/O module is a DIN rail mounting device and its dimensions are 72mm x 116mm x 71mm. The protection degree is IP4x on the front face and IP2x on the connectors. The I/O module is entirely part of the EcoStruxure Power architecture and Ethernet ready smart panels. The I/O module can be configured and updated (firmware) using EcoStruxure Power Commission software.
Product Details
Weight (in Kg) | 0.297 |
---|---|
Net weight | 229.5 g |
Product or Component Type | I/O module |
[Us] rated supply voltage | 24 V DC - 20...10 % |
Control Type | by software |
Cable Length | 10 m |
Time Delay | 0...20 s |
Vibration Frequency | 5-8.4 Hz |
[IP] Degree of Protection | IP2x connectors: IP4X front panel: IP3x other parts: |
Connections Terminals | screw terminal block |
Ambient air temperature for operation | -20-70 °C |
Standards | IEC 60947-6-2 UL 60950 IEC 60950 UL 508 |
Product Certifications | FCC GOST CE cULus |
Communication network type | Universal Logic Plug on 2 RJ45 connectors |
Depth | 70.6 mm |
Flame Retardance | V0 conforming to UL |
Height | 116 mm |
Range Compatibility | MasterPact MTZ MasterPact NT MasterPact NW ComPact NSX ComPact NS630b...1600 ComPact NS1600b...3200 PowerPact J PowerPact L PowerPact H PowerPact P PowerPact R |
Range of Product | ComPact NSX100...250 ComPact NSX400...630 ComPact NS630b...1600 ComPact NS1600b...3200 |
width | 71.7 mm |
Electromagnetic Compatibility | electrostatic discharge immunity test conforming to EN/IEC 61000-4-2 immunity to radiated fields 10 V/m conforming to EN/IEC 61000-4-3 surge immunity test conforming to EN/IEC 61000-4-5 |
Input Type | digital at state 1: 19.8-25.2 V - DC - 6.1-8.8 mA digital at state 0: 0-19.8 V - DC - 0-0 mA |
Number of inputs | 6-6 digital 1-1 analog |
Number of outputs | 3 digital |
Range | Enerlin'X |
Ambient air temperature for storage | -40-85 °C |
Compatibility code | I/O |
Current Consumption | 165 mA |
Device short name | I/O |
Mounting support | 35 mm DIN rail |
Shock Resistance | 1000 m/s² |
Pollution degree | 3 |
Relative humidity | 5-85 % |
Output Type | digital: 250 V - AC - 5 A |
Brand | Schneider Electric |