
calcActive())">
Encoder cable SH3/MH3 servo motor and Lexium 52/Lexium 62 servo drive, 10 m
VW3E2094R100
Rp 6.546.780
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VW3E2094R100
Encoder cable SH3/MH3 servo motor and Lexium 52/Lexium 62 servo drive, 10 m
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Encoder cable SH3/MH3 servo motor and Lexium 52/Lexium 62 servo drive, 10 m
Rp 6.546.780
Description
This product is part of the Lexium 52 & Motors range, an offer of connection accessories for Lexium 62 and Lexium 52. This encoder cable is an accessory for SH3/MH3 servo motor and Lexium 52/Lexium 62 servo drive. The length of this cable is 10m. It is furnished with RJ45 and M23 industrial connector for electrical connection. It weighs 0.745kg. This range is compatible with Lexium 62 and Lexium 52. The product compatible with LXM 62 servo drive, LXM 52 servo drive, SH3 servo motor and MH3 servo motor. Lexium 52 provides an ideal counterbalance to the Lexium 62 multi-axis servo system, making the PacDrive system one of the most flexible motion control solutions. Lexium Stand alone servo drives from 0.4kW and 7kW for PacDrive based automation solutions.
Product Details
Product ID | VW3E2094R100 |
---|---|
Height | 7.2 |
Length | 26.2 |
Width | 25 |
Product Hover Image | /l/x/lxm52_cp21036_1500x1500.jpg |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account