Schneider Electric Enclosures ABS box IP66 IK07 RAL7035 Int.H325W275D160 Ext.H341W291D168 Opaque cover H60
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Enclosures ABS box IP66 IK07 RAL7035 Int.H325W275D160 Ext.H341W291D168 Opaque cover H60
Incl. Tax
Incl. Tax
Description
Thalassa TBS industrial ABS box with opaque cover H60. Int is 325 x 275 x 160 mm. Ext is 341 x 291 x 168 mm. Wall mounted enclosure. High plain cover. Outside sealed is flat screwdriver captive screw lock. Certifications is DEMKO, SEMKO, TÜV. Fire resistance 650°. ABS (acrylonitrile butadiene-styrene). IP66 (NEMA 4.4X), IK07, Grey RAL 7035, Insulation Class II. Set of 2. Ambient temperature for storage/operation is (-15 to 40°C)/(-25 to 60°C).
Product Details
Weight (in Kg) | 1.63 |
---|---|
Colour | grey (RAL 7035) |
Ambient air temperature for operation | -25-60 °C |
Length | 168 |
Electrical Insulation Class | class II |
Enclosure Mounting | wall mounted |
Cover Fixing | plastic screws |
Depth | 168 mm |
Device Composition | 1 body 1 cover 4 cover screw |
Body Type | one piece moulded |
Ambient air temperature for storage | -15-40 °C |
Device Application | multi-purpose |
Brand | Schneider Electric |