Schneider Electric Enclosures ABS box IP66 IK07 RAL7035 Int.H325W275D120 Ext.H341W291D128 Opaque cover H20
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Enclosures ABS box IP66 IK07 RAL7035 Int.H325W275D120 Ext.H341W291D128 Opaque cover H20
Incl. Tax
Incl. Tax
Description
ABS box IP66 IK07 RAL7035 Int.H325W275D120 Ext.H341W291D128 Opaque cover H20
Product Details
Weight (in Kg) | 1.365 |
---|---|
Colour | grey (RAL 7035) |
Ambient air temperature for operation | -25-60 °C |
Length | 128 |
Electrical Insulation Class | class II |
Enclosure Mounting | wall mounted |
Cover Fixing | plastic screws |
Depth | 128 mm |
Device Composition | 1 body 1 cover 4 cover screw |
Body Type | one piece moulded |
Ambient air temperature for storage | -15-40 °C |
Device Application | multi-purpose |
Brand | Schneider Electric |