
Enclosures ABS box IP66 IK07 RAL7035 Int.H275W225D160 Ext.H291W241D168 Opaque cover H60
Description
ABS box IP66 IK07 RAL7035 Int.H275W225D160 Ext.H291W241D168 Opaque cover H60
Product Details
Weight (in Kg) | 1.207 |
---|---|
Colour | grey (RAL 7035) |
Ambient air temperature for operation | -25-60 °C |
Length | 168 |
Electrical Insulation Class | class II |
Enclosure Mounting | wall mounted |
Cover Fixing | plastic screws |
Depth | 168 mm |
Device Composition | 1 body 1 cover 4 cover screw |
Body Type | one piece moulded |
Ambient air temperature for storage | -15-40 °C |
Device Application | multi-purpose |
Brand | Schneider Electric |