
Enclosures ABS box IP66 IK07 RAL7035 Int.H225W175D120 Ext.H241W194D127 Opaque cover H40
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Enclosures ABS box IP66 IK07 RAL7035 Int.H225W175D120 Ext.H241W194D127 Opaque cover H40
Incl. Tax
Incl. Tax
Description
ABS box IP66 IK07 RAL7035 Int.H225W175D120 Ext.H241W194D127 Opaque cover H40
Product Details
Weight (in Kg) | 0.761 |
---|---|
Colour | grey (RAL 7035) |
Ambient air temperature for operation | -25-60 °C |
Length | 127 |
Electrical Insulation Class | class II |
Enclosure Mounting | wall mounted |
Cover Fixing | plastic screws |
Depth | 127 mm |
Device Composition | 1 body 1 cover 4 cover screw |
Body Type | one piece moulded |
Ambient air temperature for storage | -15-40 °C |
Device Application | multi-purpose |
Brand | Schneider Electric |