
Enclosures ABS box IP66 IK07 RAL7035 Int.H175W150D100 Ext.H193W164D105 Opaque cover H40
Description
Thalassa TBS industrial ABS box with opaque cover H40. Int is 175 x 150 x 100 mm. Ext is 193 x 164 x 105 mm. Wall mounted enclosure. High plain cover. Outside sealed is flat screwdriver captive screw lock. Certifications is DEMKO, SEMKO, TÜV. Fire resistance 650°. ABS (acrylonitrile butadiene-styrene). IP66 (NEMA 4.4X), IK07, Grey RAL 7035, Insulation Class II. Set of 2. Ambient temperature for storage/operation is (-15 to 40°C)/(-25 to 60°C).
Product Details
Weight (in Kg) | 0.514 |
---|---|
Colour | grey (RAL 7035) |
Ambient air temperature for operation | -25-60 °C |
Length | 105 |
Electrical Insulation Class | class II |
Enclosure Mounting | wall mounted |
Cover Fixing | plastic screws |
Depth | 105 mm |
Device Composition | 1 body 1 cover 4 cover screw |
Body Type | one piece moulded |
Ambient air temperature for storage | -15-40 °C |
Device Application | multi-purpose |
Brand | Schneider Electric |