
Empty enclosure, Harmony XALD, XALK, plastic, yellow lid for push button 22mm, 1 cut out
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Empty enclosure, Harmony XALD, XALK, plastic, yellow lid for push button 22mm, 1 cut out
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 0.136 kg |
---|---|
Electrical Composition Code | MF1 MR1 SF1 SR1 |
Product or Component Type | empty control station |
Product Or Component Type | empty control station |
Material | polycarbonate |
Colour of Cover | yellow (RAL 1021) |
Nema Degree of Protection | NEMA 13 NEMA 4X |
Protective Treatment | TH |
Group of Product | standard yellow |
Number Of Horizontal Rows | 1 |
Assembly Style | for customer assembly |
Colour Of Base Of Enclosure | light grey (RAL 7035) |
Control Station Application | emergency stop function emergency switching off function |
Customizable | 1 no |
Electrical Composition Code | SR1 SF1 MR1 MF1 |
GCR Bridge | XALK01CUST01 |
IK Degree Of Protection | IK03 conforming to EN 50102 |
Main Group | 1 cut-out |
Mounting Of Block | front mounting rear mounting |
Number of Cut-Out | 1 cut-out |
Number Of Vertical Rows | 1 |
Resistance To High Pressure Washer | 7000000 Pa at 55 °C, distance : 0.1 m |
Material | polycarbonate |
Ambient air temperature for operation | -40-70 °C |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | XALK |
Device short name | XALK |
IP degree of protection | IP66 conforming to IEC 60529 IP67 IP69 IP69K |
Overvoltage Category | class II conforming to IEC 60536 |
Range of Product | Harmony XALK |
Standards | CSA C22.2 No 14 EN/IEC 60947-1 EN/IEC 60947-5-1 EN/IEC 60947-5-4 EN/IEC 60947-5-5 JIS C8201-1 JIS C8201-5-1 UL 508 |
Product destination | for XB5 Ø 22 mm control and signalling units |
Cable entry | 1 knock-out for cable entry, clamping capacity: 14-14 mm 2 knock-outs for Pg 13 cable gland and ISO M20, clamping capacity: 12-12 mm |
Length | 40 |
30 | |
Brand | Schneider Electric |
Product Hover Image | /x/a/xalk01.jpg |