
Empty control station, Harmony XALE, plastic, light grey, 2 cut outs, for Harmony XB7
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Empty control station, Harmony XALE, plastic, light grey, 2 cut outs, for Harmony XB7
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 0.1 kg |
---|---|
Product or Component Type | empty control station |
Material | ABS (acrylonitrile butadiene-styrene) |
Colour of Cover | light grey (RAL 7035) |
Protective Treatment | TC |
Sale Per Indivisible Quantity | 5 |
Assembly Style | for customer assembly |
Colour Of Base Of Enclosure | light grey (RAL 7035) |
IK Degree Of Protection | IK05 conforming to EN 50102 |
Number of Cut-Out | 2 cut-outs |
Compatibility code | XALE |
Device short name | XALE |
IP degree of protection | IP54 conforming to IEC 60529 |
Range of Product | Harmony XALE |
Standards | EN/IEC 60947-1,EN/IEC 60947-5-1,EN/IEC 62208,EN/IEC 60947-5-5 |
Marking | CE |
Cable entry | 2 knock-outs, clamping capacity: 20-20 mm,6 knock-outs for ISO M20 |
Length | 33.3 |
12.5 | |
Brand | Schneider Electric |