Empty control station, Harmony XALD, XALK, plastic, dark grey lid, light grey base, 1 cut out 22mm, UL CSA certified

XALD01H7
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XALD empty control station has 1 cut-out for 1 push button / 1 function for controlling of operation in machines. This 1 cut-out dark grey empty control station enables machine builders to customize their machines by easily adding any control and signalling functionality units on the enclosure according to the operation required. It is designed for simple and mass production machines, textiles, packaging, handling small lifting systems, control of garage doors, rolling shutters, smoke extraction vents. It is compatible with Harmony XB5 range push buttons, switches and pilot lights. It is impact resistant, dust resistant, water resistant, corrosion resistant, and vibration resistant thanks to its IP69 / IP67 / IP66 / IP69K, making it ideal for operation in harsh environments. It can be retrofitted with all XB5 series push buttons, pilot lights, selector switches and joysticks. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

Product Details

Net weight 0.136 kg
Electrical Composition Code MF1 MF2 MR1 PF1 PF2 PR1 SF1 SF2 SR1 SR2
Product or Component Type empty control station
Product Or Component Type empty control station
Material polycarbonate
Colour of Cover dark grey (RAL 7016)
Nema Degree of Protection NEMA 13 NEMA 4X
Protective Treatment TH
Group of Product UL-CSA grey
Number Of Horizontal Rows 1
Assembly Style for customer assembly
Colour Of Base Of Enclosure light grey (RAL 7035)
Customizable 1 no
Electrical Composition Code MF1 MF2 MR1 PF1 PF2 PR1 SF1 SF2 SR1 SR2
GCR Bridge XALD01CUST01
IK Degree Of Protection IK03 conforming to EN 50102
Main Group 1 cut-out
Mounting Of Block front mounting rear mounting
Number of Cut-Out 1 cut-out
Number Of Vertical Rows 1
Resistance To High Pressure Washer 7000000 Pa at 55 °C, distance : 0.1 m
Material polycarbonate
Ambient air temperature for operation -40-70 °C
Product Certifications CSA UL
Ambient air temperature for storage -40-70 °C
Compatibility code XALD
Device short name XALD
IP degree of protection IP66 conforming to IEC 60529 IP67 IP69 IP69K
Overvoltage Category class II conforming to IEC 60536
Range of Product Harmony XALD
Standards CSA C22.2 No 14 EN/IEC 60947-1 EN/IEC 60947-5-1 EN/IEC 60947-5-4 EN/IEC 60947-5-5 JIS C8201-1 JIS C8201-5-1 UL 508
Product destination for XB5 Ø 22 mm control and signalling units
Cable entry 1 knock-out for cable entry, clamping capacity: 14-14 mm 2 knock-outs for Pg 13 cable gland and ISO M20, clamping capacity: 12-12 mm
Length 40
30
Brand Schneider Electric
Product Hover Image /x/a/xald01h7.jpg

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Empty control station, Harmony XALD, XALK, plastic, dark grey lid, light grey base, 1 cut out 22mm, UL CSA certified
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.