
Electronic thermal overload relay, TeSys Giga, 125…500 A, class 5E…30E, push-in control connection
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Electronic thermal overload relay, TeSys Giga, 125…500 A, class 5E…30E, push-in control connection
Incl. Tax
Incl. Tax
Description
TeSys LR9G 500A thermal overload relay is compatible with TeSys Giga high power contactor, push-in control connection. It provides phase imbalance, phase failure, in-built ground-fault and single-phase loads protections. It is available for manual and auto reset options and LED indicator for Motor ON and pre-trip alarm. Tripping classes is selectable from class 5E to class 30E to suit different application needs from fast tripping, general purpose and high inertia loads. It is suitable for independent mounting or direct mounting with LC1G contactors. It provides IP2x protection in Front face with shrouds conforming to IEC 60529 and VDE 0106. It can cover -25°C to 60°C operation ambient air temperature without derating up to 3000m altitude. Multi standards certified (CE,CB,CCC,cULus,EAC,KC,RCM,Marine) and Green Premium compliant (RoHs/Reach). Unique QR code provides quick access to complete product data.
Product Details
Weight (in Kg) | 2.096 |
---|---|
Net weight | 1.55 kg |
Colour | dark grey |
Product Or Component Type | electronic thermal overload relay |
Mechanical Durability | 7000 cycles |
Protective Treatment | TH |
Reset | automatic reset manual |
Tripping Threshold | 1.125 +/- 0.07 In conforming to IEC 60947-4-1 |
Network frequency | 30...60 Hz 100 Hz |
Ambient Air Transport Temperature | -25-60 °C |
Permissible Ambient Air Temperature Around The Device | -40-60 °C at Uc |
Thermal Protection Adjustment Range | 125-500 A |
[IP] Degree of Protection | IP2x front face with shrouds conforming to IEC 60529 IP2x front face with shrouds conforming to VDE 0106 |
Connections Terminals | power circuit: bar - busbar cross section: 32 x 10 mm power circuit: lugs-ring terminals 1 240-240 mm² control circuit: push-in 1 0.2-2.5 mm² - cable stiffness: solid stranded without cable end control circuit: push-in 1 0.25-2.5 mm² - cable stiffness: flexible with cable end control circuit: push-in 2 0.5-1.0 mm² with cable end |
Contacts Type and Composition | 1 NO + 1 NC |
[Uimp] Rated Impulse Wthstand Voltage | 8 kV |
protection_type | ground fault protection - tripping time adjustment: 0-1 s - for alarm circuit conforming to IEC 60947-4-1 ground fault protection - tripping time adjustment: 0-1 s - for alarm circuit conforming to UL 60947-4-1 phase loss - tripping time adjustment: 0-4 s - for alarm circuit phase imbalance - tripping time adjustment: 0-5 s - for alarm circuit conforming to IEC 60947-4-1 phase imbalance - tripping time adjustment: 0-5 s - for alarm circuit conforming to UL 60947-4-1 |
Ambient air temperature for operation | -25-60 °C |
Tightening Torque | 35 N.m |
Standards | EN/IEC 60947-4-1 EN/IEC 60947-5-1 UL 60947-4-1 CSA C22.2 No 60947-4-1 JIS C8201-4-1 JIS C8201-5-1 |
Product Certifications | CB Scheme CCC cULus UKCA ATEX EU-RO-MR by DNV-GL EAC |
Mechanical Robustness | vibrations 5-300 Hz 6 gn contactor open shocks 15 gn 11 ms contactor closed |
[Ith] Conventional Free Air Thermal Current | 0.208333333 |
Mounting support | direct on contactor plate |
Local Signalling | LED trip indicator |
Electromagnetic Compatibility | EMC immunity conforming to IEC 60947-4-1 emission tests criteria A conforming to IEC 60947-4-1 immunity to radiated radio-electrical interference - test level: 20 V/m conforming to EN/IEC 61000-4-3 voltage dips and interruptions immunity test conforming to SEMI F47 |
Relay Application | motor protection |
Thermal Overload Class | class 5E...30E conforming to IEC 60947-4-1 |
Device short name | LR9G |
Depth | 140 mm |
Ambient air temperature for storage | -60-80 °C |
Height | 114 mm |
Overvoltage Category | III |
width | 140 mm |
Surge Withstand | 4 kV |
Network type | AC |
[Uc] Control Circuit Voltage | 24...500 V AC 50/60 Hz 24...250 V DC |
[Ue] Rated Operational Voltage | 1000 V AC 50/60 Hz |
Brand | Schneider Electric |