
Electronic Key Card Time Delay Switch
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Electronic Key Card Time Delay Switch
Incl. Tax
Incl. Tax
Description
Electronic Key Card Time Delay Switch, Sliver Bronze
Product Details
Device Mounting | surface flush |
---|---|
Product Or Component Type | key card switch |
Embedding Depth | 29.1 mm |
Colour Tint | silver bronze |
Ambient air temperature for operation | 0-40 °C |
Clamping Connection Capacity | 3 x 4 mm² for solid cable(s) 3 x 4 mm² for stranded cable(s) 2 x 2.5 mm² for solid cable(s) 2 x 2.5 mm² for stranded cable(s) |
Range | ZENcelo |
Connections - Terminals | brass terminal |
Depth | 41.1 mm |
Height | 87.2 mm |
Range of Product | 16 A at 240 V AC |
Standards | GB 16915.2 IEC 60669-2-1 |
width | 87.2 mm |
Relative humidity | 0-95 % |
Ambient air temperature for storage | 0...60 °C |
Brand | Schneider Electric |