Schneider Electric Electronic Key Card Switch with Indicator
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Electronic Key Card Switch with Indicator
Incl. Tax
Incl. Tax
Description
Electronic Key Card Switch with Indicator, White
Product Details
Product Or Component Type | key card switch |
---|---|
Bulb Type | LED, blue |
Colour Tint | white |
Wiring Device Mounting | surface flush |
Material | brass: metal parts polycarbonate: plastic part steel: metal parts |
Ambient air temperature for operation | 0-40 °C |
Load Type | resistive |
Clamping Connection Capacity | 1 x 4 mm² for stranded cable(s) 2 x 4 mm² for stranded cable(s) 1 x 2.5 mm² for solid cable(s) 1 x 2.5 mm² for stranded cable(s) 2 x 2.5 mm² for solid cable(s) 2 x 2.5 mm² for stranded cable(s) 3 x 2.5 mm² for solid cable(s) 3 x 2.5 mm² for stranded cable(s) |
Connections - Terminals | pillar terminals |
Depth | 25 mm |
Height | 87 mm |
Range of Product | 16 A at 250 V AC 50/60 Hz |
Standards | GB 16915.2 IEC 60669-2-1 |
width | 87 mm |
Relative humidity | 0-95 % |
Environmental Characteristic | indoor use |
Brand | Schneider Electric |