Schneider Electric Electronic Key Card Switch with Indicator

E3031EKTH_GS
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Electronic Key Card Switch with Indicator, Grey Silver

Product Details

Product Or Component Type key card switch
Bulb Type LED, blue
Colour Tint grey silver
Wiring Device Mounting flush surface
Material brass: metal parts
polycarbonate: plastic part
steel: metal parts
Ambient air temperature for operation 0-40 °C
Load Type resistive
Clamping Connection Capacity 1 x 4 mm² for stranded cable(s)
2 x 4 mm² for stranded cable(s)
1 x 2.5 mm² for solid cable(s)
1 x 2.5 mm² for stranded cable(s)
2 x 2.5 mm² for solid cable(s)
2 x 2.5 mm² for stranded cable(s)
3 x 2.5 mm² for solid cable(s)
3 x 2.5 mm² for stranded cable(s)
Connections - Terminals pillar terminals
Depth 25 mm
Height 87 mm
Range of Product 16 A at 250 V AC 50/60 Hz
Standards IEC 60669-2-1 GB 16915.2
width 87 mm
Relative humidity 0-95 %
Environmental Characteristic indoor use
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Electronic Key Card Switch with Indicator
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.