
EcoStruxure Panel Server - universal wireless, concentrator modbus gateway 24 VDC
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
EcoStruxure Panel Server - universal wireless, concentrator modbus gateway 24 VDC
Incl. Tax
Incl. Tax
Description
Product Details
[us] Rated Supply Voltage | 24 V DC |
---|---|
Topology | separate Ethernet network,switched Ethernet network |
Product or Component Type | gateway |
communication gateway | Ethernet TCP/IP to wireless devices,Ethernet/serial |
Communication Port Protocol | DHCP, HTTPS, IPv4, IPv6, Modbus TCP, NTP/SNTP, TCP/IP |
Web Services | HTTPS server |
Number Of Slave | 64 Modbus RTU:,40 IEEE 802.15.4: |
Realtime Clock | with RTC-battery set,without any user calibration |
Standards | IEC 61010,IEC 61010-1,IEC 61010-2-201,UL 61010,UL 61010-1,UL 61010-2-201,CSA C22.2 No 61010-1-12,CSA C22.2 No 61010-2-201,IEC 62974-1,IEC 62443-4-1,IEC 61326-1,EN 301-489-1,EN 301-489-17,EN 55032,CISPR 11,EN 300-328,IEEE 802.15.4,IEEE 802.11b/g/n |
Communication Port Support | 2 RJ45: ETHERNET,screw terminal block: RS485 |
Communication network type | Ethernet, 10/100BASE-T,Wi-Fi2.4 GHz,wireless, IEEE 802.15.4,Modbus RTU, Modbus RTU master even/odd or none parity, at 1.2...115.2 kbit/s |
Range | EcoStruxure |
Depth | 70.2 mm |
Device short name | PAS600L |
Height | 85 mm |
Mounting support | DIN rail |
width | 72 mm |
Pollution degree | 3 |
Device Application | gateway |
Wire stripping length | power supply: 7 mm,communication: 7 mm,discrete I/O: 7 mm |
Number of inputs | 2-2 dry-contact/pulse |
IP degree of protection | IP40 (front face),IP20 (casing) |
Product Specific Application | Wireless Schneider Electric devices ecosystem |
Range Compatibility | EcoStruxure (Facility Expert),EcoStruxure (Building Operation),EcoStruxure (Power Operation),EcoStruxure (Power Monitoring Expert),EcoStruxure (Asset Advisor) |
Function Available | embedded web page for configuration and upgrade,diagnosis capabilities,diagnostic report,diagnostics on communication,energy management,with integrated web server,firmware update,backup/restore configuration,configurable event,CSV export |
Communication Service | Device Profile for Web Services (DPWS),Modbus TCP client,Modbus TCP server,SNTP client,DHCP client,DHCP server |
Commissioning interface | EcoStruxure Power Commission Mobile,web page |
Memory Capacity | 512 MB NAND |
Time Synchronisation Protocol | NTP,SNTP |
Brand | Schneider Electric |