EcoStruxure Panel Server - advanced datalogger, energy server, 24 VDC
SKU :
PAS800L
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 18.928.886
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
EcoStruxure Panel Server - advanced datalogger, energy server, 24 VDC
Rp 18.928.886
- Description
- Specifications
- Reviews
Description
Overview
| Topology | separate Ethernet network,switched Ethernet network |
|---|---|
| Product or Component Type | gateway |
| communication gateway | Ethernet TCP/IP to wireless devices,Ethernet/serial |
| Web Services | HTTPS server |
| Number Of Slave | 64 Modbus RTU:,40 IEEE 802.15.4: |
| Realtime Clock | with RTC-battery set,without any user calibration |
| Standards | IEC 61010,IEC 61010-1,IEC 61010-2-201,UL 61010,UL 61010-1,UL 61010-2-201,CSA C22.2 No 61010-1-12,CSA C22.2 No 61010-2-201,IEC 62974-1,IEC 62443-4-1,IEC 61326-1,EN 301-489-1,EN 301-489-17,EN 55032,CISPR 11,EN 300-328,IEEE 802.15.4,IEEE 802.11a/b/g/n |
| Communication Port Support | 2 RJ45: ETHERNET,screw terminal block: RS485 |
| Communication network type | Ethernet, 10/100BASE-T,Wi-Fi2.4 GHz,Wi-Fi5 GHz,wireless, IEEE 802.15.4,Modbus RTU, Modbus RTU master even/odd or none parity, at 1.2...115.2 kbit/s |
| Range | EcoStruxure |
| Depth | 70.2 mm |
| Device short name | PAS800L |
| Height | 85 mm |
| Mounting support | DIN rail |
| width | 72 mm |
| Pollution degree | 3 |
| Device Application | gateway,energy server,data logger |
| Wire stripping length | power supply: 7 mm,communication: 7 mm,discrete I/O: 7 mm |
| Number of inputs | 2-2 dry-contact/pulse |
| IP degree of protection | IP40 (front face),IP20 (casing) |
| Product Specific Application | Wireless Schneider Electric devices ecosystem |
| Communication Service | Device Profile for Web Services (DPWS),Modbus TCP client,Modbus TCP server,SNTP client,DHCP client,DHCP server,web server (energy & operation efficiency) |
| Commissioning interface | EcoStruxure Power Commission Mobile,web page |
| Memory Capacity | 32 GB eMMC,512 MB NAND |
| Time Synchronisation Protocol | NTP,SNTP |
| Data Recording | trending,historical dashbaording and trending,3 years data logs |
| Height | 9 |
| Length | 11 |
| Width | 9 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Topology | separate Ethernet network,switched Ethernet network |
|---|---|
| Product or Component Type | gateway |
| communication gateway | Ethernet TCP/IP to wireless devices,Ethernet/serial |
| Web Services | HTTPS server |
| Number Of Slave | 64 Modbus RTU:,40 IEEE 802.15.4: |
| Realtime Clock | with RTC-battery set,without any user calibration |
| Standards | IEC 61010,IEC 61010-1,IEC 61010-2-201,UL 61010,UL 61010-1,UL 61010-2-201,CSA C22.2 No 61010-1-12,CSA C22.2 No 61010-2-201,IEC 62974-1,IEC 62443-4-1,IEC 61326-1,EN 301-489-1,EN 301-489-17,EN 55032,CISPR 11,EN 300-328,IEEE 802.15.4,IEEE 802.11a/b/g/n |
| Communication Port Support | 2 RJ45: ETHERNET,screw terminal block: RS485 |
| Communication network type | Ethernet, 10/100BASE-T,Wi-Fi2.4 GHz,Wi-Fi5 GHz,wireless, IEEE 802.15.4,Modbus RTU, Modbus RTU master even/odd or none parity, at 1.2...115.2 kbit/s |
| Range | EcoStruxure |
| Depth | 70.2 mm |
| Device short name | PAS800L |
| Height | 85 mm |
| Mounting support | DIN rail |
| width | 72 mm |
| Pollution degree | 3 |
| Device Application | gateway,energy server,data logger |
| Wire stripping length | power supply: 7 mm,communication: 7 mm,discrete I/O: 7 mm |
| Number of inputs | 2-2 dry-contact/pulse |
| IP degree of protection | IP40 (front face),IP20 (casing) |
| Product Specific Application | Wireless Schneider Electric devices ecosystem |
| Communication Service | Device Profile for Web Services (DPWS),Modbus TCP client,Modbus TCP server,SNTP client,DHCP client,DHCP server,web server (energy & operation efficiency) |
| Commissioning interface | EcoStruxure Power Commission Mobile,web page |
| Memory Capacity | 32 GB eMMC,512 MB NAND |
| Time Synchronisation Protocol | NTP,SNTP |
| Data Recording | trending,historical dashbaording and trending,3 years data logs |
| Height | 9 |
| Length | 11 |
| Width | 9 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account