Schneider Electric EasyPact TVS thermal overload relay 4...6 A - class 10A

LRE10
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

The LRE relay is a differential thermal overload relays for use with fuses or magnetic circuit-breakers GV2 L and GV3 L. Its thermal setting range is 4-6A 50/60Hz and the tripping class is 10A conforming to IEC 60947-4-1. It can be direct mounted on EasyPact TVS contactors with screw clamp terminals connection. It protects unbalanced loads and motors with 2.2kW at 400VAC. It provides manual or automatic reset, trip auxiliary contact and flag indicator. Available worldwide, it is multi-standards certified (IEC, UL, CSA, CCC, EAC, Marine) and Green Premium compliant (RoHs/Reach).

Product Details

Weight (in Kg) 0.143
Net weight 0.13 kg
Product or Component Type differential thermal overload relay
Colour grey (RAL 7011)
Control Type push-button red stop:
push-button green reset:
Protective Treatment TH conforming to IEC 60068
[ue] Rated Operational Voltage <= 690 V AC
Phase Failure Sensitivity tripping current 130 % of Ir on two phase, the last one at 0 conforming to IEC 60947-4-1
Tripping Threshold 1.14 +/- 0.06 Ir conforming to IEC 60947-4-1
Network frequency 50...60 Hz
Auxiliary Contact Composition 1 NO + 1 NC
Temperature Compensation -20-60 °C
Thermal Protection Adjustment Range 4-6 A
Connections Terminals power circuit: screw clamp terminals 1 1.5-6 mm² - cable stiffness: flexible without cable end
power circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end
power circuit: screw clamp terminals 1 1-6 mm² - cable stiffness: solid without cable end
signalling circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible without cable end
signalling circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end
signalling circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: solid without cable end
Standards IEC 60947-5-1
IEC 60947-4-1
Mechanical Robustness shocks: 6 Gn for 11 ms conforming to IEC 60068-2-7
vibrations: 3 Gn conforming to IEC 60068-2-6
Tightening Torque power circuit: 1.7 N.m - on screw clamp terminals
signalling circuit: 1.7 N.m - on screw clamp terminals
Associated Fuse Rating 16 A gG for power circuit
8 A aM for power circuit
5 A gG for signalling circuit
Mounting support under contactor
plate, with specific accessories
rail, with specific accessories
Range EasyPact
[ui] Rated Insulation Voltage 690 V conforming to IEC 60947-4-1
[Uimp] rated impulse withstand voltage 6 kV
Ambient air temperature for storage -60-80 °C
Depth 70 mm
Device short name LRE
[Ith] Conventional Free Air Thermal Current 5 A for signalling circuit
Electromagnetic Compatibility surge withstand: 6 kV conforming to IEC 60801-5
Height 44.5 mm
IP degree of protection IP20 conforming to IEC 60529
Dielectric Strength 6 kV at 50 Hz conforming to IEC 60255-5
Local Signalling trip indicator
width 45 mm
Product Compatibility LC1E06...38
Signalling Function relay trip indicator
Fire Resistance 850 °C conforming to IEC 60068-2-1
Network type AC
Relay Application motor protection
Thermal Overload Class class 10A conforming to IEC 60947-4-1
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric EasyPact TVS thermal overload relay 4...6 A - class 10A
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.