
calcActive())">
EasyPact TVS thermal overload relay 0.4...0.63 A - class 10A
LRE04
Rp 407.925
Rp 225.154
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LRE04
EasyPact TVS thermal overload relay 0.4...0.63 A - class 10A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
EasyPact TVS thermal overload relay 0.4...0.63 A - class 10A
Rp 407.925
Rp 225.154
Description
Product Details
Weight (in Kg) | 0.15 |
---|---|
Net weight | 0.13 kg |
Product or Component Type | differential thermal overload relay |
Colour | grey (RAL 7011) |
Control Type | push-button red stop: push-button green reset: |
Protective Treatment | TH conforming to IEC 60068 |
[ue] Rated Operational Voltage | <= 690 V AC |
Phase Failure Sensitivity | tripping current 130 % of Ir on two phase, the last one at 0 conforming to IEC 60947-4-1 |
Tripping Threshold | 1.14 +/- 0.06 Ir conforming to IEC 60947-4-1 |
Network frequency | 50...60 Hz |
Auxiliary Contact Composition | 1 NO + 1 NC |
Temperature Compensation | -20-60 °C |
Thermal Protection Adjustment Range | 0.4-0.63 A |
Connections Terminals | power circuit: screw clamp terminals 1 1.5-6 mm² - cable stiffness: flexible without cable end power circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end power circuit: screw clamp terminals 1 1-6 mm² - cable stiffness: solid without cable end signalling circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible without cable end signalling circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end signalling circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: solid without cable end |
Standards | IEC 60947-4-1 IEC 60947-5-1 |
Mechanical Robustness | shocks: 6 Gn for 11 ms conforming to IEC 60068-2-7 vibrations: 3 Gn conforming to IEC 60068-2-6 |
Tightening Torque | power circuit: 1.7 N.m - on screw clamp terminals signalling circuit: 1.7 N.m - on screw clamp terminals |
Associated Fuse Rating | 2 A gG for power circuit 1 A aM for power circuit 5 A gG for signalling circuit |
Mounting support | under contactor plate, with specific accessories rail, with specific accessories |
Range | EasyPact |
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-4-1 |
[Uimp] rated impulse withstand voltage | 6 kV |
Ambient air temperature for storage | -60-80 °C |
Depth | 70 mm |
Device short name | LRE |
[Ith] Conventional Free Air Thermal Current | 5 A for signalling circuit |
Electromagnetic Compatibility | surge withstand: 6 kV conforming to IEC 60801-5 |
Height | 44.5 mm |
IP degree of protection | IP20 conforming to IEC 60529 |
Dielectric Strength | 6 kV at 50 Hz conforming to IEC 60255-5 |
Local Signalling | trip indicator |
width | 45 mm |
Product Compatibility | LC1E06...38 |
Signalling Function | relay trip indicator |
Fire Resistance | 850 °C conforming to IEC 60068-2-1 |
Network type | AC |
Relay Application | motor protection |
Thermal Overload Class | class 10A conforming to IEC 60947-4-1 |
Brand | Schneider Electric |
Height | 5.5 |
Length | 8.5 |
Width | 8 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account