
EasyPact TVS thermal overload relay 0.25...0.4 A - class 10A
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
EasyPact TVS thermal overload relay 0.25...0.4 A - class 10A
Incl. Tax
Incl. Tax
Description
The LRE relay is a differential thermal overload relays for use with fuses or magnetic circuit-breakers GV2 L and GV3 L. Its thermal setting range is 0.25-0.4A 50/60Hz and the tripping class is 10A conforming to IEC 60947-4-1. It can be direct mounted on EasyPact TVS contactors with screw clamp terminals connection. It protects unbalanced loads and motors with 0.09kW at 400VAC. It provides manual or automatic reset, trip auxiliary contact and flag indicator. Available worldwide, it is multi-standards certified (IEC, UL, CSA, CCC, EAC, Marine) and Green Premium compliant (RoHs/Reach).
Product Details
Weight (in Kg) | 0.145 |
---|---|
Net weight | 0.13 kg |
Product or Component Type | differential thermal overload relay |
Colour | grey (RAL 7011) |
Control Type | push-button red stop: push-button green reset: |
Protective Treatment | TH conforming to IEC 60068 |
[ue] Rated Operational Voltage | <= 690 V AC |
Phase Failure Sensitivity | tripping current 130 % of Ir on two phase, the last one at 0 conforming to IEC 60947-4-1 |
Tripping Threshold | 1.14 +/- 0.06 Ir conforming to IEC 60947-4-1 |
Network frequency | 50...60 Hz |
Auxiliary Contact Composition | 1 NO + 1 NC |
Temperature Compensation | -20-60 °C |
Thermal Protection Adjustment Range | 0.25-0.4 A |
Connections Terminals | power circuit: screw clamp terminals 1 1.5-6 mm² - cable stiffness: flexible without cable end power circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end power circuit: screw clamp terminals 1 1-6 mm² - cable stiffness: solid without cable end signalling circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible without cable end signalling circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end signalling circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: solid without cable end |
Standards | IEC 60947-4-1 IEC 60947-5-1 |
Mechanical Robustness | shocks: 6 Gn for 11 ms conforming to IEC 60068-2-7 vibrations: 3 Gn conforming to IEC 60068-2-6 |
Tightening Torque | power circuit: 1.7 N.m - on screw clamp terminals signalling circuit: 1.7 N.m - on screw clamp terminals |
Associated Fuse Rating | 2 A gG for power circuit 1 A aM for power circuit 5 A gG for signalling circuit |
Mounting support | under contactor plate, with specific accessories rail, with specific accessories |
Range | EasyPact |
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-4-1 |
[Uimp] rated impulse withstand voltage | 6 kV |
Ambient air temperature for storage | -60-80 °C |
Depth | 70 mm |
Device short name | LRE |
[Ith] Conventional Free Air Thermal Current | 5 A for signalling circuit |
Electromagnetic Compatibility | surge withstand: 6 kV conforming to IEC 60801-5 |
Height | 44.5 mm |
IP degree of protection | IP20 conforming to IEC 60529 |
Dielectric Strength | 6 kV at 50 Hz conforming to IEC 60255-5 |
Local Signalling | trip indicator |
width | 45 mm |
Product Compatibility | LC1E06...38 |
Signalling Function | relay trip indicator |
Fire Resistance | 850 °C conforming to IEC 60068-2-1 |
Network type | AC |
Relay Application | motor protection |
Thermal Overload Class | class 10A conforming to IEC 60947-4-1 |
Brand | Schneider Electric |